(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KN-2000W |
KN-2001W |
KN-2200W |
KN-2201W |
KN-2210W |
KN-2211W |
KN-2240W |
KN-2241W |
KN-2250W |
KN-2251W |
KN-2400W |
KN-2401W |
KN-2410W |
KN-2411W |
KN-2440W |
KN-2441W |
KN-2450W |
KN-2451W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Power Supply Voltage | Output Method | Power Consumption | Optional output | Auxiliary Output-Alarm Output |
---|---|---|---|---|---|---|---|---|---|
3,418,632 VND | 1 Piece(s) | 11 Day(s) | AC100~240V | - | 8 VA or less | No options | - | ||
3,941,892 VND | 1 Piece(s) | 11 Day(s) | DC24V | - | 3 W or less | No options | - | ||
3,941,892 VND | 1 Piece(s) | 11 Day(s) | AC100~240V | Relay Output | 8 VA or less | No options | 2 Points: Relay Contact Capacity 250 VAC 3 A 1 c | ||
4,465,152 VND | 1 Piece(s) | 11 Day(s) | DC24V | Relay Output | 3 W or less | No options | 2 Points: Relay Contact Capacity 250 VAC 3 A 1 c | ||
4,465,152 VND | 1 Piece(s) | 11 Day(s) | AC100~240V | Relay Output | 8 VA or less | Transmission output (4-20 mA) | 2 Points: Relay Contact Capacity 250 VAC 3 A 1 c | ||
4,988,412 VND | 1 Piece(s) | 11 Day(s) | DC24V | Relay Output | 3 W or less | Transmission output (4-20 mA) | 2 Points: Relay Contact Capacity 250 VAC 3 A 1 c | ||
4,465,152 VND | 1 Piece(s) | 11 Day(s) | AC100~240V | Relay Output | 8 VA or less | RS485 Communication Output | 2 Points: Relay Contact Capacity 250 VAC 3 A 1 c | ||
4,988,412 VND | 1 Piece(s) | 11 Day(s) | DC24V | Relay Output | 3 W or less | RS485 Communication Output | 2 Points: Relay Contact Capacity 250 VAC 3 A 1 c | ||
4,988,412 VND | 1 Piece(s) | 11 Day(s) | AC100~240V | Relay Output | 8 VA or less | Transmission output (4-20 mA) + RS485 communication output | 2 Points: Relay Contact Capacity 250 VAC 3 A 1 c | ||
5,511,672 VND | 1 Piece(s) | 11 Day(s) | DC24V | Relay Output | 3 W or less | Transmission output (4-20 mA) + RS485 communication output | 2 Points: Relay Contact Capacity 250 VAC 3 A 1 c | ||
4,465,152 VND | 1 Piece(s) | 11 Day(s) | AC100~240V | Relay Output | 8 VA or less | No options | 4 Points: Relay Contact Capacity 250 VAC 1 A 1 a | ||
4,988,412 VND | 1 Piece(s) | 11 Day(s) | DC24V | Relay Output | 3 W or less | No options | 4 Points: Relay Contact Capacity 250 VAC 1 A 1 a | ||
4,988,412 VND | 1 Piece(s) | 11 Day(s) | AC100~240V | Relay Output | 8 VA or less | Transmission output (4-20 mA) | 4 Points: Relay Contact Capacity 250 VAC 1 A 1 a | ||
5,511,672 VND | 1 Piece(s) | 11 Day(s) | DC24V | Relay Output | 3 W or less | Transmission output (4-20 mA) | 4 Points: Relay Contact Capacity 250 VAC 1 A 1 a | ||
4,988,412 VND | 1 Piece(s) | 11 Day(s) | AC100~240V | Relay Output | 8 VA or less | RS485 Communication Output | 4 Points: Relay Contact Capacity 250 VAC 1 A 1 a | ||
5,511,672 VND | 1 Piece(s) | 11 Day(s) | DC24V | Relay Output | 3 W or less | RS485 Communication Output | 4 Points: Relay Contact Capacity 250 VAC 1 A 1 a | ||
5,511,672 VND | 1 Piece(s) | 11 Day(s) | AC100~240V | Relay Output | 8 VA or less | Transmission output (4-20 mA) + RS485 communication output | 4 Points: Relay Contact Capacity 250 VAC 1 A 1 a | ||
6,034,932 VND | 1 Piece(s) | 11 Day(s) | DC24V | Relay Output | 3 W or less | Transmission output (4-20 mA) + RS485 communication output | 4 Points: Relay Contact Capacity 250 VAC 1 A 1 a |
Loading...Tải…
Input type | Voltage / Thermocouple / Pt (RTD) / Current | Mounting Method | Half Side Mounting | Panel cut dimensions | Others |
---|---|---|---|---|---|
Display Digits | 5 Digits | Standard | CE | Allowable voltage fluctuation range | 90 to 110% of power supply voltage |
Display Mode | 4 1/2 digit: 7 Segment LED Display (Red, Green, Yellow selectable), Text Size: W10 mm x H17 mm | Insulation resistance | 100 MΩ or more (500 VDC Megger) | Withstand Voltage | 2,000 VAC 50/60 Hz for 1 min (between input terminal and power terminal) |
Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV | Operating Ambient Temperature | -10 - 50°C, for storage: -20 - 60°C | Operating Ambient Humidity | 35–85% RH, for storage: 35–85% RH |
Size | DIN W96XH48mm | Alarm Output adjustment sensitivity | ON/OFF interval setting (1-999 digits) | Sampling cycle | Analog Input: 100 ms, Temperature Sensor Input: 250 ms |
Vibration resistant | 5–55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Weight(g) | 200 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy