(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Comes with all the rugged, reliable and accurate features you have come to trust, in a small, ergonomic design.
Measuring function; DC V | Available | Measuring function; AC V | Available | Measuring function; AC A | Available |
---|---|---|---|---|---|
Measuring function; DC A | NA | Measuring function; Conduction | Available | Measuring function; Resistance | Available |
Measuring function; Electrostatic capacity | NA | Measuring function; Frequency | NA | Alternating Current(A) | 400 |
JAN Code | 0095969624213 | Trusco Code | 769-3214 | DC Voltage(V) | 600 |
Alternating Current Voltage(V) | 600 | AC current measurement(A) | 400 | Resistance(Ω) | 4k |
Signal Detection Method | Average rectification (MEAN) | Power Supply | Two AAA batteries (included) | Dimensions: width × depth × height(mm) | 58.5x28x208 |
Measurement category | CAT IV 300 V/CAT III 600V |
Please check the type/dimensions/specifications of the part 302-PLUS in the Clamp Meter (Average Value Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 302-PLUS trong chuỗi Clamp Meter (Average Value Type).