(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Switching Mode Power Supply UP-R Series (DIN RAIL) (Part Number)

Switching Mode Power Supply UP-R Series (DIN RAIL)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,273,915VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UP50S24R
UP75S24R
UP120S24R
UPF240S24R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(W)
Rated output current (single only)
(A)
Dimension width
(mm)
(INPUT) VOLTAGE RANGE (INPUT) FREQUENCY RANGE (INPUT) EFFICENCY(typ.) (INPUT) AC CURRENT(typ.) (INPUT) INRUSH CURRENT(typ.) (INPUT) LEAKAGE CURREN (OUTPUT) DC VOLTAGE (OUTPUT) RATED CURRENT (OUTPUT) RATED POWER (OUTPUT) RIPPLE&NOISE(max.)note2 (OUTPUT) VOLTAGE ADJ.RANGE (OUTPUT) VOLTAGE TOLERANCE note3 (OUTPUT) LINE REGULATION note4 (OUTPUT) LOAD REGULATION note5 (OUTPUT) SETUP,RISE TIME(max.) (OUTPUT) HOLD UP TIME (typ.) (PROTEC-TION) SHORT CIRCULT (PROTEC-TION) OVERLOAD (PROTEC-TION) OVER VOLTAGE (ISOLA-TION) WITHSTAND VOLTAGE (ISOLA-TION) ISOLATION RESISTANCE (ENVIRON-MENT) WORKING TEMP.&HUMID. (ENVIRON-MENT) STORAGE TEMP.&HUMID. (ENVIRON-MENT) VIBRATION (OTHERS) DIMENSION/WEIGHT

1,273,915 VND

1 Piece(s) 7 Day(s) 502.133AC90~264V47~63hZ86%0.8A/115VAC 0.45A/230VACCOLD START 40A/230VAC<2.5mA/230VAC24V2.1A50W290mVp-p±5%±3%±1%±2%3000ms,100ms/115VAC at full load 3000ms,100ms/230VAC at full load10ms/115VAC at full load 70ms/230VAC at full loadHiccup mode ; recovers automatically after fault condition is removedOver 110% of rating ; recovers automatically after fault condition is removed115~140% of ratingI/P-O/P:AC3KV,I/P-F.G:AC1.5KV,O/P-F.G:AC0.5KVI/P-O/P,,I/P-F.G,O/P-F.G:DC500V 100Mohms(At room temp & humid.)-20~+50°C(Refer to "DERATING CURVE"), 20~95%RH-30~+75°C,10~95%RH10~500Hz,2G 10min./1 cycle,period for 60min. Each along X,Y,Z axes33*130*123mm(W*H*D)/0.47kg

1,339,430 VND

1 Piece(s) 7 Day(s) 753.133AC90~264V47~63hZ86%1.1A/115VAC 0.6A/230VACCOLD START 50A/230VAC<2.5mA/230VAC24V3.1A75W290mVp-p±5%±3%±1%±2%3000ms,100ms/115VAC at full load 3000ms,100ms/230VAC at full load10ms/115VAC at full load 60ms/230VAC at full loadHiccup mode ; recovers automatically after fault condition is removedOver 110% of rating ; recovers automatically after fault condition is removed115~140% of ratingI/P-O/P:AC3KV,I/P-F.G:AC1.5KV,O/P-F.G:AC0.5KVI/P-O/P,,I/P-F.G,O/P-F.G:DC500V 100Mohms(At room temp & humid.)-20~+50°C(Refer to "DERATING CURVE"), 20~95%RH-30~+75°C,10~95%RH10~500Hz,2G 10min./1 cycle,period for 60min. Each along X,Y,Z axes33*130*123mm(W*H*D)/0.49kg

1,762,472 VND

1 Piece(s) 7 Day(s) 120540AC90~264V47~63hZ87%1.6A/115VAC 0.92A/230VACCOLD START 30A/230VAC<2.5mA/230VAC24V5A120W290mVp-p±5%±3%±1%±2%3000ms,100ms/115VAC at full load 3000ms,100ms/230VAC at full load15ms/115VAC at full load 70ms/230VAC at full loadHiccup mode ; recovers automatically after fault condition is removedOver 110% of rating ; recovers automatically after fault condition is removed115~140% of ratingI/P-O/P:AC3KV,I/P-F.G:AC1.5KV,O/P-F.G:AC0.5KVI/P-O/P,,I/P-F.G,O/P-F.G:DC500V 100Mohms(At room temp & humid.)-20~+50°C(Refer to "DERATING CURVE"), 20~95%RH-30~+75°C,10~95%RH10~500Hz,2G 10min./1 cycle,period for 60min. Each along X,Y,Z axes40*130*123mm(W*H*D)/0.54kg

2,885,807 VND

1 Piece(s) 18 Day(s) 2401060-------------------------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Direct mounting of DIN rail Single/multi Single Input Voltage Only for AC
Output voltage (Single only) DC24V Input/output terminal shape European way Representative Standard CE
Dimension height(mm) 130 Dimension depth(mm) 123