(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | Type | Rated Voltage DC (VDC) | Rated breaking current (kA) | Rated breaking current (kA) | Exterior Dimensions A (mm) | Product Weight (kg) | Acquired Standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,396,505 VND | 1 Piece(s) | 10 Day(s) | 2 | 250 | Economical type | 250 | 18/600, 30/460, 30/380, 42/220 | 10/250, 20/125 | 140 | 6.1 | KS (except 350 and 400 A) | ||
5,396,505 VND | 1 Piece(s) | 10 Day(s) | 2 | 300 | Economical type | 250 | 18/600, 30/460, 30/380, 42/220 | 10/250, 20/125 | 140 | 6.1 | KS (except 350 and 400 A) | ||
5,396,505 VND | 1 Piece(s) | 10 Day(s) | 2 | 350 | Economical type | 250 | 18/600, 30/460, 30/380, 42/220 | 10/250, 20/125 | 140 | 6.1 | KS (except 350 and 400 A) | ||
5,396,505 VND | 1 Piece(s) | 10 Day(s) | 2 | 400 | Economical type | 250 | 18/600, 30/460, 30/380, 42/220 | 10/250, 20/125 | 140 | 6.1 | KS (except 350 and 400 A) | ||
6,681,423 VND | 1 Piece(s) | 10 Day(s) | 2 | 250 | High blocking type | 250 | 22/600, 35/460, 42/380, 50/220 | 40/250, 50/125 | 140 | 6.1 | KS | ||
6,681,423 VND | 1 Piece(s) | 10 Day(s) | 2 | 300 | High blocking type | 250 | 22/600, 35/460, 42/380, 50/220 | 40/250, 50/125 | 140 | 6.1 | KS | ||
6,681,423 VND | 1 Piece(s) | 10 Day(s) | 2 | 350 | High blocking type | 250 | 22/600, 35/460, 42/380, 50/220 | 40/250, 50/125 | 140 | 6.1 | KS | ||
6,681,423 VND | 1 Piece(s) | 10 Day(s) | 2 | 400 | High blocking type | 250 | 22/600, 35/460, 42/380, 50/220 | 40/250, 50/125 | 140 | 6.1 | KS | ||
5,741,625 VND | 1 Piece(s) | 10 Day(s) | 2 | 250 | Standard Type | 250 | 22/600, 35/460, 42/380, 50/220 | 20/250, 30/125 | 140 | 6.1 | KS (except 350 and 400 A) | ||
5,741,625 VND | 1 Piece(s) | 10 Day(s) | 2 | 300 | Standard Type | 250 | 22/600, 35/460, 42/380, 50/220 | 20/250, 30/125 | 140 | 6.1 | KS (except 350 and 400 A) | ||
5,741,625 VND | 1 Piece(s) | 10 Day(s) | 2 | 350 | Standard Type | 250 | 22/600, 35/460, 42/380, 50/220 | 20/250, 30/125 | 140 | 6.1 | KS (except 350 and 400 A) | ||
5,741,625 VND | 1 Piece(s) | 10 Day(s) | 2 | 400 | Standard Type | 250 | 22/600, 35/460, 42/380, 50/220 | 20/250, 30/125 | 140 | 6.1 | KS (except 350 and 400 A) | ||
5,970,404 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | Economical type | 250 | 18/600, 30/460, 30/380, 42/220 | 10/250, 20/125 | 140 | 6.5 | KS (except 350 and 400 A) | ||
5,970,404 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | Economical type | 250 | 18/600, 30/460, 30/380, 42/220 | 10/250, 20/125 | 140 | 6.5 | KS (except 350 and 400 A) | ||
5,970,404 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | Economical type | 250 | 18/600, 30/460, 30/380, 42/220 | 10/250, 20/125 | 140 | 6.5 | KS (except 350 and 400 A) | ||
5,970,404 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | Economical type | 250 | 18/600, 30/460, 30/380, 42/220 | 10/250, 20/125 | 140 | 6.5 | KS (except 350 and 400 A) | ||
8,035,709 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | High blocking type | 250 | 22/600, 35/460, 42/380, 50/220 | 40/250, 50/125 | 140 | 6.5 | KS | ||
8,035,709 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | High blocking type | 250 | 22/600, 35/460, 42/380, 50/220 | 40/250, 50/125 | 140 | 6.5 | KS | ||
8,035,709 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | High blocking type | 250 | 22/600, 35/460, 42/380, 50/220 | 40/250, 50/125 | 140 | 6.5 | KS | ||
8,035,709 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | High blocking type | 250 | 22/600, 35/460, 42/380, 50/220 | 40/250, 50/125 | 140 | 6.5 | KS | ||
10,422,092 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | Korean Wave Type | 250 | 35/600, 65/460, 65/380, 125/220 | 40/250, 60/125 | 140 | 6.5 | Safety Certification | ||
10,422,092 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | Korean Wave Type | 250 | 35/600, 65/460, 65/380, 125/220 | 40/250, 60/125 | 140 | 6.5 | Safety Certification | ||
10,422,092 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | Korean Wave Type | 250 | 35/600, 65/460, 65/380, 125/220 | 40/250, 60/125 | 140 | 6.5 | Safety Certification | ||
10,422,092 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | Korean Wave Type | 250 | 35/600, 65/460, 65/380, 125/220 | 40/250, 60/125 | 140 | 6.5 | Safety Certification | ||
6,588,695 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | Standard Type | 250 | 22/600, 35/460, 42/380, 50/220 | 20/250, 30/125 | 140 | 6.5 | KS (except 350 and 400 A) | ||
6,588,695 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | Standard Type | 250 | 22/600, 35/460, 42/380, 50/220 | 20/250, 30/125 | 140 | 6.5 | KS (except 350 and 400 A) | ||
6,588,695 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | Standard Type | 250 | 22/600, 35/460, 42/380, 50/220 | 20/250, 30/125 | 140 | 6.5 | KS (except 350 and 400 A) | ||
6,588,695 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | Standard Type | 250 | 22/600, 35/460, 42/380, 50/220 | 20/250, 30/125 | 140 | 6.5 | KS (except 350 and 400 A) | ||
6,933,416 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | Economical type | - | 18/600, 30/460, 30/380, 42/220 | - | 184 | 7.2 | KS (except 350 and 400 A) | ||
6,933,416 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | Economical type | - | 18/600, 30/460, 30/380, 42/220 | - | 184 | 7.2 | KS (except 350 and 400 A) | ||
6,933,416 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | Economical type | - | 18/600, 30/460, 30/380, 42/220 | - | 184 | 7.2 | KS (except 350 and 400 A) | ||
6,933,416 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | Economical type | - | 18/600, 30/460, 30/380, 42/220 | - | 184 | 7.2 | KS (except 350 and 400 A) | ||
9,159,259 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | High blocking type | - | 22/600, 35/460, 42/380, 50/220 | - | 184 | 7.2 | KS | ||
9,159,259 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | High blocking type | - | 22/600, 35/460, 42/380, 50/220 | - | 184 | 7.2 | KS | ||
9,159,259 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | High blocking type | - | 22/600, 35/460, 42/380, 50/220 | - | 184 | 7.2 | KS | ||
9,159,259 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | High blocking type | - | 22/600, 35/460, 42/380, 50/220 | - | 184 | 7.2 | KS | ||
13,239,974 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | Korean Wave Type | - | 35/600, 65/460, 65/380, 125/220 | - | 184 | 7.2 | Safety Certification | ||
13,239,974 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | Korean Wave Type | - | 35/600, 65/460, 65/380, 125/220 | - | 184 | 7.2 | Safety Certification | ||
13,239,974 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | Korean Wave Type | - | 35/600, 65/460, 65/380, 125/220 | - | 184 | 7.2 | Safety Certification | ||
13,239,974 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | Korean Wave Type | - | 35/600, 65/460, 65/380, 125/220 | - | 184 | 7.2 | Safety Certification | ||
7,675,364 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | Standard Type | - | 22/600, 35/460, 42/380, 50/220 | - | 184 | 7.2 | KS (except 350 and 400 A) | ||
7,675,364 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | Standard Type | - | 22/600, 35/460, 42/380, 50/220 | - | 184 | 7.2 | KS (except 350 and 400 A) | ||
7,675,364 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | Standard Type | - | 22/600, 35/460, 42/380, 50/220 | - | 184 | 7.2 | KS (except 350 and 400 A) | ||
7,675,364 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | Standard Type | - | 22/600, 35/460, 42/380, 50/220 | - | 184 | 7.2 | KS (except 350 and 400 A) |
Loading...Tải…
Ampere frame | 400 AF or more | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Screw Fixing |
---|---|---|---|---|---|
Connection Method | Surface type | Representative Standard | CE | Frame Size | 400AF |
Rated Voltage AC(VAC) | 600 | Rated Insulation Voltage(V) | 690 | Endurance life(회) | Electrical 1,000 times, Mechanical 5,000 times |
Exterior Dimensions B(mm) | 257 | Exterior Dimensions C(mm) | 103 | Exterior Dimensions D(mm) | 133 |
Over Current Trip Method | Thermal Magnetic Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy