(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | Type | Rated Voltage DC (VDC) | Rated breaking current (kA) | Rated breaking current (kA) | Exterior Dimensions A (mm) | Product Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
757,655 VND | 1 Piece(s) | 10 Day(s) | 2 | 15 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 50 | 0.45 | ||
757,655 VND | 1 Piece(s) | 10 Day(s) | 2 | 20 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 50 | 0.45 | ||
757,655 VND | 1 Piece(s) | 10 Day(s) | 2 | 30 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 50 | 0.45 | ||
757,655 VND | 1 Piece(s) | 10 Day(s) | 2 | 40 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 50 | 0.45 | ||
757,655 VND | 1 Piece(s) | 10 Day(s) | 2 | 50 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 50 | 0.45 | ||
757,655 VND | 1 Piece(s) | 10 Day(s) | 2 | 60 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 50 | 0.45 | ||
792,789 VND | 1 Piece(s) | 10 Day(s) | 2 | 15 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 50 | 0.45 | ||
792,789 VND | 1 Piece(s) | 10 Day(s) | 2 | 20 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 50 | 0.45 | ||
792,789 VND | 1 Piece(s) | 10 Day(s) | 2 | 30 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 50 | 0.45 | ||
792,789 VND | 1 Piece(s) | 10 Day(s) | 2 | 40 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 50 | 0.45 | ||
792,789 VND | 1 Piece(s) | 10 Day(s) | 2 | 50 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 50 | 0.45 | ||
792,789 VND | 1 Piece(s) | 10 Day(s) | 2 | 60 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 50 | 0.45 | ||
898,233 VND | 1 Piece(s) | 10 Day(s) | 3 | 15 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 75 | 0.65 | ||
898,233 VND | 1 Piece(s) | 10 Day(s) | 3 | 20 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 75 | 0.65 | ||
898,233 VND | 1 Piece(s) | 10 Day(s) | 3 | 30 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 75 | 0.65 | ||
898,233 VND | 1 Piece(s) | 10 Day(s) | 3 | 40 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 75 | 0.65 | ||
898,233 VND | 1 Piece(s) | 10 Day(s) | 3 | 50 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 75 | 0.65 | ||
898,233 VND | 1 Piece(s) | 10 Day(s) | 3 | 60 | Economical type | 250 | 5/600, 10/460, 14/380, 25/220 | 5/250, 10/125 | 75 | 0.65 | ||
1,012,571 VND | 1 Piece(s) | 10 Day(s) | 3 | 15 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 75 | 0.65 | ||
1,012,571 VND | 1 Piece(s) | 10 Day(s) | 3 | 20 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 75 | 0.65 | ||
1,012,571 VND | 1 Piece(s) | 10 Day(s) | 3 | 30 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 75 | 0.65 | ||
1,012,571 VND | 1 Piece(s) | 10 Day(s) | 3 | 40 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 75 | 0.65 | ||
1,012,571 VND | 1 Piece(s) | 10 Day(s) | 3 | 50 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 75 | 0.65 | ||
1,012,571 VND | 1 Piece(s) | 10 Day(s) | 3 | 60 | Standard Type | 250 | 7.5/600, 14/460, 18/380, 25/220 | 7.5/250, 14/125 | 75 | 0.65 | ||
1,144,210 VND | 1 Piece(s) | 10 Day(s) | 4 | 15 | Economical type | - | 5/600, 10/460, 14/380, 25/220 | - | 100 | 0.85 | ||
1,144,210 VND | 1 Piece(s) | 10 Day(s) | 4 | 20 | Economical type | - | 5/600, 10/460, 14/380, 25/220 | - | 100 | 0.85 | ||
1,144,210 VND | 1 Piece(s) | 10 Day(s) | 4 | 30 | Economical type | - | 5/600, 10/460, 14/380, 25/220 | - | 100 | 0.85 | ||
1,144,210 VND | 1 Piece(s) | 10 Day(s) | 4 | 40 | Economical type | - | 5/600, 10/460, 14/380, 25/220 | - | 100 | 0.85 | ||
1,144,210 VND | 1 Piece(s) | 10 Day(s) | 4 | 50 | Economical type | - | 5/600, 10/460, 14/380, 25/220 | - | 100 | 0.85 | ||
1,144,210 VND | 1 Piece(s) | 10 Day(s) | 4 | 60 | Economical type | - | 5/600, 10/460, 14/380, 25/220 | - | 100 | 0.85 | ||
1,214,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 15 | Standard Type | - | 7.5/600, 14/460, 18/380, 25/220 | - | 100 | 0.85 | ||
1,214,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 20 | Standard Type | - | 7.5/600, 14/460, 18/380, 25/220 | - | 100 | 0.85 | ||
1,214,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 30 | Standard Type | - | 7.5/600, 14/460, 18/380, 25/220 | - | 100 | 0.85 | ||
1,214,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 40 | Standard Type | - | 7.5/600, 14/460, 18/380, 25/220 | - | 100 | 0.85 | ||
1,214,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 50 | Standard Type | - | 7.5/600, 14/460, 18/380, 25/220 | - | 100 | 0.85 | ||
1,214,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 60 | Standard Type | - | 7.5/600, 14/460, 18/380, 25/220 | - | 100 | 0.85 |
Loading...Tải…
Ampere frame | 60AF | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Screw Fixing |
---|---|---|---|---|---|
Connection Method | Surface type | Representative Standard | CE | Frame Size | 60AF |
Rated Voltage AC(VAC) | 600 | Rated Insulation Voltage(V) | 690 | Endurance life(회) | Electrical 6,000 times, Mechanical 4,000 times |
Exterior Dimensions B(mm) | 130 | Exterior Dimensions C(mm) | 60 | Exterior Dimensions D(mm) | 80 |
Over Current Trip Method | Fully electronic (ODP) | Acquired Standards | KS |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy