(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | TYPE (series name) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 380V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Rated breaking current (Icu) kA (Sym) (DC 500V(3P)) | Rated breaking current (Icu) kA (Sym) (DC 250V(2P)) | ZCT built-in type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,634,210 VND | 1 Piece(s) | 10 Day(s) | 2 | 250 | 400AF-H | 65 | 70 | 85 | - | 40 | - | ||
6,634,210 VND | 1 Piece(s) | 10 Day(s) | 2 | 300 | 400AF-H | 65 | 70 | 85 | - | 40 | - | ||
6,634,210 VND | 1 Piece(s) | 10 Day(s) | 2 | 350 | 400AF-H | 65 | 70 | 85 | - | 40 | - | ||
6,634,210 VND | 1 Piece(s) | 10 Day(s) | 2 | 400 | 400AF-H | 65 | 70 | 85 | - | 40 | - | ||
7,775,556 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-H | 65 | 70 | 85 | 40 | - | - | ||
7,775,556 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-H | 65 | 70 | 85 | 40 | - | - | ||
7,775,556 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-H | 65 | 70 | 85 | 40 | - | - | ||
7,775,556 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-H | 65 | 70 | 85 | 40 | - | - | ||
8,336,375 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-H | 65 | 70 | 85 | 40 | - | ZCT built-in type | ||
8,336,375 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-H | 65 | 70 | 85 | 40 | - | ZCT built-in type | ||
8,336,375 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-H | 65 | 70 | 85 | 40 | - | ZCT built-in type | ||
8,336,375 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-H | 65 | 70 | 85 | 40 | - | ZCT built-in type | ||
9,322,516 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-H | 65 | 70 | 85 | 40 | - | - | ||
9,322,516 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-H | 65 | 70 | 85 | 40 | - | - | ||
9,322,516 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-H | 65 | 70 | 85 | 40 | - | - | ||
9,322,516 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-H | 65 | 70 | 85 | 40 | - | - | ||
9,359,639 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-H | 65 | 70 | 85 | 40 | - | ZCT built-in type | ||
9,359,639 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-H | 65 | 70 | 85 | 40 | - | ZCT built-in type | ||
9,359,639 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-H | 65 | 70 | 85 | 40 | - | ZCT built-in type | ||
9,359,639 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-H | 65 | 70 | 85 | 40 | - | ZCT built-in type | ||
7,448,170 VND | 1 Piece(s) | 10 Day(s) | 2 | 250 | 400AF-L | 85 | 100 | 125 | - | 40 | - | ||
7,448,170 VND | 1 Piece(s) | 10 Day(s) | 2 | 300 | 400AF-L | 85 | 100 | 125 | - | 40 | - | ||
7,448,170 VND | 1 Piece(s) | 10 Day(s) | 2 | 350 | 400AF-L | 85 | 100 | 125 | - | 40 | - | ||
7,448,170 VND | 1 Piece(s) | 10 Day(s) | 2 | 400 | 400AF-L | 85 | 100 | 125 | - | 40 | - | ||
8,766,611 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-L | 85 | 100 | 125 | 40 | - | - | ||
8,766,611 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-L | 85 | 100 | 125 | 40 | - | - | ||
8,766,611 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-L | 85 | 100 | 125 | 40 | - | - | ||
8,766,611 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-L | 85 | 100 | 125 | 40 | - | - | ||
9,335,046 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-L | 85 | 100 | 125 | 40 | - | ZCT built-in type | ||
9,335,046 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-L | 85 | 100 | 125 | 40 | - | ZCT built-in type | ||
9,335,046 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-L | 85 | 100 | 125 | 40 | - | ZCT built-in type | ||
9,335,046 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-L | 85 | 100 | 125 | 40 | - | ZCT built-in type | ||
11,076,571 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-L | 85 | 100 | 125 | 40 | - | - | ||
11,076,571 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-L | 85 | 100 | 125 | 40 | - | - | ||
11,076,571 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-L | 85 | 100 | 125 | 40 | - | - | ||
11,076,571 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-L | 85 | 100 | 125 | 40 | - | - | ||
11,378,899 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-L | 85 | 100 | 125 | 40 | - | ZCT built-in type | ||
11,378,899 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-L | 85 | 100 | 125 | 40 | - | ZCT built-in type | ||
11,378,899 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-L | 85 | 100 | 125 | 40 | - | ZCT built-in type | ||
11,378,899 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-L | 85 | 100 | 125 | 40 | - | ZCT built-in type | ||
5,504,624 VND | 1 Piece(s) | 10 Day(s) | 2 | 250 | 400AF-N | 37 | 42 | 50 | - | 20 | - | ||
5,335,450 VND | 1 Piece(s) | 10 Day(s) | 2 | 300 | 400AF-N | 37 | 42 | 50 | - | 20 | - | ||
5,335,450 VND | 1 Piece(s) | 10 Day(s) | 2 | 350 | 400AF-N | 37 | 42 | 50 | - | 20 | - | ||
5,335,450 VND | 1 Piece(s) | 10 Day(s) | 2 | 400 | 400AF-N | 37 | 42 | 50 | - | 20 | - | ||
6,252,724 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-N | 37 | 42 | 50 | 20 | - | - | ||
6,252,724 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-N | 37 | 42 | 50 | 20 | - | - | ||
6,252,724 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-N | 37 | 42 | 50 | 20 | - | - | ||
6,252,724 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-N | 37 | 42 | 50 | 20 | - | - | ||
6,936,538 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-N | 37 | 42 | 50 | 20 | - | ZCT built-in type | ||
6,936,538 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-N | 37 | 42 | 50 | 20 | - | ZCT built-in type | ||
6,936,538 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-N | 37 | 42 | 50 | 20 | - | ZCT built-in type | ||
6,936,538 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-N | 37 | 42 | 50 | 20 | - | ZCT built-in type | ||
7,497,386 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-N | 37 | 42 | 50 | 20 | - | - | ||
7,497,386 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-N | 37 | 42 | 50 | 20 | - | - | ||
7,497,386 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-N | 37 | 42 | 50 | 20 | - | - | ||
7,497,386 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-N | 37 | 42 | 50 | 20 | - | - | ||
7,962,506 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-N | 37 | 42 | 50 | 20 | - | ZCT built-in type | ||
7,962,506 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-N | 37 | 42 | 50 | 20 | - | ZCT built-in type | ||
7,962,506 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-N | 37 | 42 | 50 | 20 | - | ZCT built-in type | ||
7,962,506 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-N | 37 | 42 | 50 | 20 | - | ZCT built-in type |
Loading...Tải…
Ampere frame | 400 AF or more | Rated Voltage (Ue) AC(AC(V)) | 690 | Rated Voltage (Ue) DC(V) | 500 |
---|---|---|---|---|---|
Ics=%×Icu | 100 | Over Current Trip Method | Thermal Magnetic Type | Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) | (0.8-0.9-1.0)×In |
Tripping and protection characteristics (Option) - Fixed - Instantaneous | (8~12)×In | Exterior Dimensions W x H x D - 2P | 140×257×103 | Exterior Dimensions W x H x D - 3P | 140×257×103 |
Exterior Dimensions W x H x D - 4P | 184×257×103 | Frame Size | 400AF |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy