(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Molded Case Circuit Breaker (250AF) (Part Number)

Molded Case Circuit Breaker (250AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,327,658VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBH202S-100A
DBH202S-125A
DBH202S-150A
DBH202S-175A
DBH202S-200A
DBH202S-225A
DBH202S-250A
DBH203S-100A
DBH203S-125A
DBH203S-150A
DBH203S-175A
DBH203S-200A
DBH203S-225A
DBH203S-250A
DBH203SZ-100A
DBH203SZ-125A
DBH203SZ-150A
DBH203SZ-175A
DBH203SZ-200A
DBH203SZ-225A
DBH203SZ-250A
DBH204S-100A
DBH204S-125A
DBH204S-150A
DBH204S-175A
DBH204S-200A
DBH204S-225A
DBH204S-250A
DBH204SZ-100A
DBH204SZ-125A
DBH204SZ-150A
DBH204SZ-175A
DBH204SZ-200A
DBH204SZ-225A
DBH204SZ-250A
DBL202S-100A
DBL202S-125A
DBL202S-150A
DBL202S-175A
DBL202S-200A
DBL202S-225A
DBL203S-100A
DBL203S-125A
DBL203S-150A
DBL203S-175A
DBL203S-200A
DBL203S-225A
DBL204S-100A
DBL204S-125A
DBL204S-150A
DBL204S-175A
DBL204S-200A
DBL204S-225A
DBN202S-100A
DBN202S-125A
DBN202S-150A
DBN202S-175A
DBN202S-200A
DBN202S-225A
DBN202S-250A
DBN203S-100A
DBN203S-125A
DBN203S-150A
DBN203S-175A
DBN203S-200A
DBN203S-225A
DBN203S-250A
DBN203SZ-100A
DBN203SZ-125A
DBN203SZ-150A
DBN203SZ-175A
DBN203SZ-200A
DBN203SZ-225A
DBN203SZ-250A
DBN204S-100A
DBN204S-125A
DBN204S-150A
DBN204S-175A
DBN204S-200A
DBN204S-225A
DBN204S-250A
DBN204SZ-100A
DBN204SZ-125A
DBN204SZ-150A
DBN204SZ-175A
DBN204SZ-200A
DBN204SZ-225A
DBN204SZ-250A
DBS202S-100A
DBS202S-125A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
TYPE (series name) Rated Voltage (Ue) AC
(AC(V))
Rated Voltage (Ue) DC
(V)
Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Rated breaking current (Icu) kA (Sym)
(DC 500V(3P))
Rated breaking current (Icu) kA (Sym)
(DC 250V(2P))
Ics=%×Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P

4,000,616 VND

1 Piece(s) 10 Day(s) 2100250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,011,750 VND

1 Piece(s) 10 Day(s) 2125250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,007,574 VND

1 Piece(s) 10 Day(s) 2150250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,021,489 VND

1 Piece(s) 10 Day(s) 2175250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,014,532 VND

1 Piece(s) 10 Day(s) 2200250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,042,361 VND

1 Piece(s) 10 Day(s) 2225250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,070,192 VND

1 Piece(s) 10 Day(s) 2250250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,597,537 VND

1 Piece(s) 10 Day(s) 3100250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,597,537 VND

1 Piece(s) 10 Day(s) 3125250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,597,537 VND

1 Piece(s) 10 Day(s) 3150250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,740,009 VND

1 Piece(s) 10 Day(s) 3175250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,597,537 VND

1 Piece(s) 10 Day(s) 3200250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,760,881 VND

1 Piece(s) 10 Day(s) 3225250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,788,712 VND

1 Piece(s) 10 Day(s) 3250250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,747,364 VND

1 Piece(s) 10 Day(s) 3100250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,747,364 VND

1 Piece(s) 10 Day(s) 3125250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,747,364 VND

1 Piece(s) 10 Day(s) 3150250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,747,364 VND

1 Piece(s) 10 Day(s) 3175250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,747,364 VND

1 Piece(s) 10 Day(s) 3200250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,906,233 VND

1 Piece(s) 10 Day(s) 3225250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,934,062 VND

1 Piece(s) 10 Day(s) 3250250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,364,985 VND

1 Piece(s) 10 Day(s) 4100250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,364,985 VND

1 Piece(s) 10 Day(s) 4125250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,364,985 VND

1 Piece(s) 10 Day(s) 4150250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,364,985 VND

1 Piece(s) 10 Day(s) 4175250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,364,985 VND

1 Piece(s) 10 Day(s) 4200250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,364,985 VND

1 Piece(s) 10 Day(s) 4225250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,533,262 VND

1 Piece(s) 10 Day(s) 4250250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,352,456 VND

1 Piece(s) 10 Day(s) 4100250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,352,456 VND

1 Piece(s) 10 Day(s) 4125250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,352,456 VND

1 Piece(s) 10 Day(s) 4150250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,352,456 VND

1 Piece(s) 10 Day(s) 4175250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,352,456 VND

1 Piece(s) 10 Day(s) 4200250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,352,456 VND

1 Piece(s) 10 Day(s) 4225250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

5,521,114 VND

1 Piece(s) 10 Day(s) 4250250AF-H690500505010030-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,880,184 VND

1 Piece(s) 10 Day(s) 2100250AF-L600-6565125--50-105×165×86105×165×86140×165×86

4,880,184 VND

1 Piece(s) 10 Day(s) 2125250AF-L600-6565125--50-105×165×86105×165×86140×165×86

4,880,184 VND

1 Piece(s) 10 Day(s) 2150250AF-L600-6565125--50-105×165×86105×165×86140×165×86

4,880,184 VND

1 Piece(s) 10 Day(s) 2175250AF-L600-6565125--50-105×165×86105×165×86140×165×86

4,880,184 VND

1 Piece(s) 10 Day(s) 2200250AF-L600-6565125--50-105×165×86105×165×86140×165×86

5,035,098 VND

1 Piece(s) 10 Day(s) 2225250AF-L600-6565125--50-105×165×86105×165×86140×165×86

5,802,808 VND

1 Piece(s) 10 Day(s) 3100250AF-L600-6565125--50-105×165×86105×165×86140×165×86

5,802,808 VND

1 Piece(s) 10 Day(s) 3125250AF-L600-6565125--50-105×165×86105×165×86140×165×86

5,802,808 VND

1 Piece(s) 10 Day(s) 3150250AF-L600-6565125--50-105×165×86105×165×86140×165×86

5,802,808 VND

1 Piece(s) 10 Day(s) 3175250AF-L600-6565125--50-105×165×86105×165×86140×165×86

5,802,808 VND

1 Piece(s) 10 Day(s) 3200250AF-L600-6565125--50-105×165×86105×165×86140×165×86

5,802,808 VND

1 Piece(s) 10 Day(s) 3225250AF-L600-6565125--50-105×165×86105×165×86140×165×86

6,993,341 VND

1 Piece(s) 10 Day(s) 4100250AF-L600-6565125--50-105×165×86105×165×86140×165×86

6,993,341 VND

1 Piece(s) 10 Day(s) 4125250AF-L600-6565125--50-105×165×86105×165×86140×165×86

6,993,341 VND

1 Piece(s) 10 Day(s) 4150250AF-L600-6565125--50-105×165×86105×165×86140×165×86

6,993,341 VND

1 Piece(s) 10 Day(s) 4175250AF-L600-6565125--50-105×165×86105×165×86140×165×86

6,993,341 VND

1 Piece(s) 10 Day(s) 4200250AF-L600-6565125--50-105×165×86105×165×86140×165×86

6,993,341 VND

1 Piece(s) 10 Day(s) 4225250AF-L600-6565125--50-105×165×86105×165×86140×165×86

3,327,658 VND

1 Piece(s) 10 Day(s) 2100250AF-N690500263065-15100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,338,790 VND

1 Piece(s) 10 Day(s) 2125250AF-N690500263065-15100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,334,616 VND

1 Piece(s) 10 Day(s) 2150250AF-N690500263065-15100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,348,529 VND

1 Piece(s) 10 Day(s) 2175250AF-N690500263065-15100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,341,572 VND

1 Piece(s) 10 Day(s) 2200250AF-N690500263065-15100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,369,403 VND

1 Piece(s) 10 Day(s) 2225250AF-N690500263065-15100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,397,232 VND

1 Piece(s) 10 Day(s) 2250250AF-N690500263065-15100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,881,300 VND

1 Piece(s) 10 Day(s) 3100250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,892,431 VND

1 Piece(s) 10 Day(s) 3125250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,888,257 VND

1 Piece(s) 10 Day(s) 3150250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,902,171 VND

1 Piece(s) 10 Day(s) 3175250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,895,213 VND

1 Piece(s) 10 Day(s) 3200250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,923,044 VND

1 Piece(s) 10 Day(s) 3225250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,950,874 VND

1 Piece(s) 10 Day(s) 3250250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,936,403 VND

1 Piece(s) 10 Day(s) 3100250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,947,536 VND

1 Piece(s) 10 Day(s) 3125250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,943,361 VND

1 Piece(s) 10 Day(s) 3150250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,957,276 VND

1 Piece(s) 10 Day(s) 3175250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,950,318 VND

1 Piece(s) 10 Day(s) 3200250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,978,148 VND

1 Piece(s) 10 Day(s) 3225250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,005,979 VND

1 Piece(s) 10 Day(s) 3250250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,329,192 VND

1 Piece(s) 10 Day(s) 4100250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,469,935 VND

1 Piece(s) 10 Day(s) 4125250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,465,761 VND

1 Piece(s) 10 Day(s) 4150250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,479,676 VND

1 Piece(s) 10 Day(s) 4175250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,472,718 VND

1 Piece(s) 10 Day(s) 4200250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,500,548 VND

1 Piece(s) 10 Day(s) 4225250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,528,379 VND

1 Piece(s) 10 Day(s) 4250250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,447,090 VND

1 Piece(s) 10 Day(s) 4100250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,458,221 VND

1 Piece(s) 10 Day(s) 4125250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,454,047 VND

1 Piece(s) 10 Day(s) 4150250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,467,963 VND

1 Piece(s) 10 Day(s) 4175250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,461,005 VND

1 Piece(s) 10 Day(s) 4200250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,488,833 VND

1 Piece(s) 10 Day(s) 4225250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,516,664 VND

1 Piece(s) 10 Day(s) 4250250AF-N69050026306515-100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,757,206 VND

1 Piece(s) 10 Day(s) 2100250AF-S690500374285-20100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

3,768,340 VND

1 Piece(s) 10 Day(s) 2125250AF-S690500374285-20100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

Loading...Tải…

Basic InformationThông tin cơ bản

Ampere frame 200AF~399AF Over Current Trip Method Thermal Magnetic Type Tripping and protection characteristics (Option) - Fixed - Instantaneous (8~15)×In
Frame Size 250AF