(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | TYPE (series name) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 380V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Rated breaking current (Icu) kA (Sym) (DC 500V(3P)) | Rated breaking current (Icu) kA (Sym) (DC 250V(2P)) | Tripping and protection characteristics (Option) - Fixed - Instantaneous | ZCT built-in type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,287,597 VND | 1 Piece(s) | 10 Day(s) | 2 | 40 | 125AF-H | 50 | 50 | 100 | - | 30 | (8~15)×In | - | ||
2,294,555 VND | 1 Piece(s) | 10 Day(s) | 2 | 50 | 125AF-H | 50 | 50 | 100 | - | 30 | (8~15)×In | - | ||
2,252,812 VND | 1 Piece(s) | 10 Day(s) | 2 | 60 | 125AF-H | 50 | 50 | 100 | - | 30 | (8~15)×In | - | ||
2,266,727 VND | 1 Piece(s) | 10 Day(s) | 2 | 75 | 125AF-H | 50 | 50 | 100 | - | 30 | (8~15)×In | - | ||
2,301,513 VND | 1 Piece(s) | 10 Day(s) | 2 | 100 | 125AF-H | 50 | 50 | 100 | - | 30 | (8~15)×In | - | ||
2,312,645 VND | 1 Piece(s) | 10 Day(s) | 2 | 125 | 125AF-H | 50 | 50 | 100 | - | 30 | (8~15)×In | - | ||
2,667,251 VND | 1 Piece(s) | 10 Day(s) | 3 | 40 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
2,674,208 VND | 1 Piece(s) | 10 Day(s) | 3 | 50 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
2,632,464 VND | 1 Piece(s) | 10 Day(s) | 3 | 60 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
2,646,377 VND | 1 Piece(s) | 10 Day(s) | 3 | 75 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
2,681,166 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
2,692,296 VND | 1 Piece(s) | 10 Day(s) | 3 | 125 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
2,850,786 VND | 1 Piece(s) | 10 Day(s) | 3 | 40 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
2,857,742 VND | 1 Piece(s) | 10 Day(s) | 3 | 50 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
2,815,997 VND | 1 Piece(s) | 10 Day(s) | 3 | 60 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
2,829,912 VND | 1 Piece(s) | 10 Day(s) | 3 | 75 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
2,864,700 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
2,875,831 VND | 1 Piece(s) | 10 Day(s) | 3 | 125 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
3,122,831 VND | 1 Piece(s) | 10 Day(s) | 4 | 40 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
3,129,788 VND | 1 Piece(s) | 10 Day(s) | 4 | 50 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
3,088,045 VND | 1 Piece(s) | 10 Day(s) | 4 | 60 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
3,101,961 VND | 1 Piece(s) | 10 Day(s) | 4 | 75 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
3,136,746 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
3,147,880 VND | 1 Piece(s) | 10 Day(s) | 4 | 125 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | - | ||
3,177,936 VND | 1 Piece(s) | 10 Day(s) | 4 | 40 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
3,184,893 VND | 1 Piece(s) | 10 Day(s) | 4 | 50 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
3,143,150 VND | 1 Piece(s) | 10 Day(s) | 4 | 60 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
3,157,064 VND | 1 Piece(s) | 10 Day(s) | 4 | 75 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
3,191,851 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
3,202,983 VND | 1 Piece(s) | 10 Day(s) | 4 | 125 | 125AF-H | 50 | 50 | 100 | 30 | - | (8~15)×In | ZCT built-in type | ||
1,522,998 VND | 1 Piece(s) | 10 Day(s) | 2 | 15 | 125AF-S | 35 | 42 | 85 | - | 20 | (8-15) x In (Footnote 3) | - | ||
1,536,913 VND | 1 Piece(s) | 10 Day(s) | 2 | 20 | 125AF-S | 35 | 42 | 85 | - | 20 | (8-15) x In (Footnote 3) | - | ||
1,550,829 VND | 1 Piece(s) | 10 Day(s) | 2 | 30 | 125AF-S | 35 | 42 | 85 | - | 20 | (8-15) x In (Footnote 3) | - | ||
1,564,744 VND | 1 Piece(s) | 10 Day(s) | 2 | 40 | 125AF-S | 35 | 42 | 85 | - | 20 | (8-15) x In (Footnote 3) | - | ||
1,571,700 VND | 1 Piece(s) | 10 Day(s) | 2 | 50 | 125AF-S | 35 | 42 | 85 | - | 20 | (8-15) x In (Footnote 3) | - | ||
1,529,955 VND | 1 Piece(s) | 10 Day(s) | 2 | 60 | 125AF-S | 35 | 42 | 85 | - | 20 | (8-15) x In (Footnote 3) | - | ||
1,543,871 VND | 1 Piece(s) | 10 Day(s) | 2 | 75 | 125AF-S | 35 | 42 | 85 | - | 20 | (8-15) x In (Footnote 3) | - | ||
1,578,658 VND | 1 Piece(s) | 10 Day(s) | 2 | 100 | 125AF-S | 35 | 42 | 85 | - | 20 | (8-15) x In (Footnote 3) | - | ||
1,439,650 VND | 1 Piece(s) | 10 Day(s) | 2 | 125 | 125AF-S | 35 | 42 | 85 | - | 20 | (8-15) x In (Footnote 3) | - | ||
1,868,808 VND | 1 Piece(s) | 10 Day(s) | 3 | 15 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
1,882,721 VND | 1 Piece(s) | 10 Day(s) | 3 | 20 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
1,896,637 VND | 1 Piece(s) | 10 Day(s) | 3 | 30 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
1,910,551 VND | 1 Piece(s) | 10 Day(s) | 3 | 40 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
1,917,508 VND | 1 Piece(s) | 10 Day(s) | 3 | 50 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
1,875,765 VND | 1 Piece(s) | 10 Day(s) | 3 | 60 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
1,889,679 VND | 1 Piece(s) | 10 Day(s) | 3 | 75 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
1,924,466 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
1,935,598 VND | 1 Piece(s) | 10 Day(s) | 3 | 125 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,069,263 VND | 1 Piece(s) | 10 Day(s) | 3 | 15 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,083,176 VND | 1 Piece(s) | 10 Day(s) | 3 | 20 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,097,092 VND | 1 Piece(s) | 10 Day(s) | 3 | 30 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,111,007 VND | 1 Piece(s) | 10 Day(s) | 3 | 40 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,117,965 VND | 1 Piece(s) | 10 Day(s) | 3 | 50 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,076,219 VND | 1 Piece(s) | 10 Day(s) | 3 | 60 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,090,134 VND | 1 Piece(s) | 10 Day(s) | 3 | 75 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,124,920 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,136,053 VND | 1 Piece(s) | 10 Day(s) | 3 | 125 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,305,729 VND | 1 Piece(s) | 10 Day(s) | 4 | 15 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,319,645 VND | 1 Piece(s) | 10 Day(s) | 4 | 20 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,333,560 VND | 1 Piece(s) | 10 Day(s) | 4 | 30 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,347,474 VND | 1 Piece(s) | 10 Day(s) | 4 | 40 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,354,432 VND | 1 Piece(s) | 10 Day(s) | 4 | 50 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,312,687 VND | 1 Piece(s) | 10 Day(s) | 4 | 60 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,326,602 VND | 1 Piece(s) | 10 Day(s) | 4 | 75 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,361,390 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,372,521 VND | 1 Piece(s) | 10 Day(s) | 4 | 125 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | - | ||
2,436,766 VND | 1 Piece(s) | 10 Day(s) | 4 | 15 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,450,680 VND | 1 Piece(s) | 10 Day(s) | 4 | 20 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,464,594 VND | 1 Piece(s) | 10 Day(s) | 4 | 30 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,478,509 VND | 1 Piece(s) | 10 Day(s) | 4 | 40 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,485,467 VND | 1 Piece(s) | 10 Day(s) | 4 | 50 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,443,724 VND | 1 Piece(s) | 10 Day(s) | 4 | 60 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,457,636 VND | 1 Piece(s) | 10 Day(s) | 4 | 75 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,492,425 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type | ||
2,503,556 VND | 1 Piece(s) | 10 Day(s) | 4 | 125 | 125AF-S | 35 | 42 | 85 | 20 | - | (8-15) x In (Footnote 3) | ZCT built-in type |
Loading...Tải…
Ampere frame | 100AF~199AF | Rated Voltage (Ue) AC(AC(V)) | 690 | Rated Voltage (Ue) DC(V) | 500 |
---|---|---|---|---|---|
Ics=%×Icu | 50 | Over Current Trip Method | Thermal Magnetic Type | Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) | (0.8-0.9-1.0)×In |
Exterior Dimensions W x H x D - 2P | 60×155×60 | Exterior Dimensions W x H x D - 3P | 90×155×60 | Exterior Dimensions W x H x D - 4P | 120×155×60 |
Frame Size | 125AF |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy