(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
767703 |
767706 |
767710 |
767711 |
767720 |
767721 |
767730 |
767731 |
767733 |
767740 |
767750 |
767903 |
767906 |
767910 |
767920 |
767930 |
767940 |
767941 |
767950 |
767951 |
767960 |
767961 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal voltage (UN) (kV) | Total length (lG) (mm) | Insertion depth (IO) (mm) |
---|---|---|---|---|---|---|---|
60,737,521 VND | 1 Piece(s) | 44 Day(s) | 3 kV | 1080 mm | 285 mm | ||
60,737,521 VND | 1 Piece(s) | 44 Day(s) | 6 kV | 1080 mm | 285 mm | ||
60,737,521 VND | 1 Piece(s) | 44 Day(s) | 10 kV | 1080 mm | 285 mm | ||
61,195,490 VND | 1 Piece(s) | 44 Day(s) | 3 ... 10 kV | 1415 mm | 620 mm | ||
60,851,998 VND | 1 Piece(s) | 44 Day(s) | 20 kV | 1230 mm | 435 mm | ||
62,512,128 VND | 1 Piece(s) | 44 Day(s) | 6 ... 20 kV | 1575 mm | 780 mm | ||
61,195,490 VND | 1 Piece(s) | 44 Day(s) | 30 kV | 1415 mm | 620 mm | ||
62,683,874 VND | 1 Piece(s) | 44 Day(s) | 10 ... 30 kV | 1675 mm | 880 mm | ||
65,717,880 VND | 1 Piece(s) | 44 Day(s) | 3 ... 10 / 10 ... 30 kV | 1675 mm | 880 mm | ||
68,580,142 VND | 1 Piece(s) | 44 Day(s) | 6 ... 20 kV | 1575 / 990 mm | 780 / 185 mm | ||
69,209,856 VND | 1 Piece(s) | 44 Day(s) | 10 ... 30 kV | 1675 / 990 mm | 880 / 185 mm | ||
63,141,842 VND | 1 Piece(s) | 44 Day(s) | 3 kV | 1150 mm | 285 mm | ||
63,141,842 VND | 1 Piece(s) | 44 Day(s) | 6 kV | 1150 mm | 285 mm | ||
63,141,842 VND | 1 Piece(s) | 44 Day(s) | 10 kV | 1150 mm | 285 mm | ||
63,256,320 VND | 1 Piece(s) | 44 Day(s) | 20 kV | 1300 mm | 435 mm | ||
63,657,050 VND | 1 Piece(s) | 44 Day(s) | 30 kV | 1485 mm | 620 mm | ||
70,984,463 VND | 1 Piece(s) | 44 Day(s) | 6 ... 20 kV | 1650 / 1050 mm | 780 / 185 mm | ||
63,599,782 VND | 1 Piece(s) | 44 Day(s) | 3 ... 10 kV | 1485 mm | 620 mm | ||
71,614,178 VND | 1 Piece(s) | 44 Day(s) | 10 ... 30 kV | 1750 / 1050 mm | 880 / 185 mm | ||
64,744,704 VND | 1 Piece(s) | 44 Day(s) | 6 ... 20 kV | 1645 mm | 780 mm | ||
67,950,456 VND | 1 Piece(s) | 44 Day(s) | 3 ... 10 / 10 ... 30 kV | 1745 mm | 880 mm | ||
65,088,166 VND | 1 Piece(s) | 44 Day(s) | 10 ... 30 kV | 1745 mm | 880 mm |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy