(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ampere frame | 100AF~199AF | Dimension height(mm) | 130 | Frame Size (AF) | Hi-TECH 100AF |
---|---|---|---|---|---|
Standard Trip Method | Fully Electronic / Oil Dash Pot | Acquired Standards | K S | Rated breaking current (kA)(AC460V) | 14 |
Please check the type/dimensions/specifications of the part JBS-102H(30A) in the Molded Case Circuit Breaker-JBS Series (100AF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JBS-102H(30A) trong chuỗi Molded Case Circuit Breaker-JBS Series (100AF).
Part Number |
---|
JBS-102H(100A) |
JBS-102H(20A) |
JBS-102H(40A) |
JBS-102H(50A) |
JBS-102H(60A) |
JBS-102H(75A) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rated Current (A) | Dimension width (mm) | The number of poles |
---|---|---|---|---|---|---|---|
834,878 VND | 50 Piece(s) | 7 Day(s) | 100A | 50 | 2P2E | ||
764,154 VND | 50 Piece(s) | 7 Day(s) | - | 50 | 2P2E | ||
764,154 VND | 50 Piece(s) | 7 Day(s) | 40A | 50 | 2P2E | ||
764,154 VND | 50 Piece(s) | 7 Day(s) | 50A | 50 | 2P2E | ||
834,878 VND | 50 Piece(s) | 7 Day(s) | 60A | 50 | 2P2E | ||
834,878 VND | 50 Piece(s) | 7 Day(s) | 75A | 50 | 2P2E |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy