(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DMC9B |
DMC12 |
DMC12B |
DMC18B |
DMC22B |
DMC32B |
DMC40B |
DMC48B |
DMC50 |
DMC65 |
DMC75 |
DMC85 |
DMC100 |
DMC125 |
DMC150 |
DMC150C |
DMC180 |
DMC220 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Motor capacity 400 to 440-VAC class (kW/A) | Motor Capacity VAC 200–220 Class (kW/A) | Auxiliary Contact | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Energizing current class AC 1 (A) |
---|---|---|---|---|---|---|---|---|---|---|---|
692,704 VND | 1 Piece(s) | 10 Day(s) | 2.7/7 | 2.2/11 | 1a1b | 80 | 44 | 86.7 | 25 | ||
705,031 VND | 1 Piece(s) | 10 Day(s) | 4/9 | 2.7/13 | 1a | 80 | 44 | 86.7 | 25 | ||
705,031 VND | 1 Piece(s) | 10 Day(s) | 4/9 | 2.7/13 | 1a1b | 80 | 44 | 86.7 | 25 | ||
766,668 VND | 1 Piece(s) | 10 Day(s) | 5.5/13 | 3.7/18 | 1a1b | 80 | 44 | 86.7 | 40 | ||
789,475 VND | 1 Piece(s) | 10 Day(s) | 7.5/20 | 4/20 | 1a1b | 80 | 44 | 86.7 | 40 | ||
1,003,665 VND | 1 Piece(s) | 10 Day(s) | 11/25 | 5.5/26 | 2a2b | 82 | 68 | 94.4 | 50 | ||
1,109,067 VND | 1 Piece(s) | 10 Day(s) | 15/32 | 7.5/35 | 2a2b | 82 | 68 | 94.4 | 60 | ||
1,170,742 VND | 1 Piece(s) | 10 Day(s) | 15/35 | 11/48 | 2a2b | 82 | 68 | 94.4 | 70 | ||
1,269,669 VND | 1 Piece(s) | 10 Day(s) | 22/48 | 11/50 | 2a2b | 120 | 94 | 115.7 | 80 | ||
1,598,850 VND | 1 Piece(s) | 10 Day(s) | 30/65 | 15/65 | 2a2b | 120 | 94 | 115.7 | 100 | ||
1,715,130 VND | 1 Piece(s) | 10 Day(s) | 37/75 | 18.5/75 | 2a2b | 120 | 94 | 115.7 | 110 | ||
1,860,480 VND | 1 Piece(s) | 10 Day(s) | 37/80 | 19/80 | 2a2b | 120 | 94 | 115.7 | 135 | ||
2,500,020 VND | 1 Piece(s) | 10 Day(s) | 50/100 | 25/100 | 2a2b | 120 | 94 | 115.7 | 150 | ||
3,343,050 VND | 1 Piece(s) | 10 Day(s) | 60/120 | 30/125 | 2a2b | 157.4 | 100 | 146.5 | 150 | ||
3,924,450 VND | 1 Piece(s) | 10 Day(s) | 75/150 | 37/150 | 2a2b | 170 | 150 | 170 | 200 | ||
3,779,100 VND | 1 Piece(s) | 10 Day(s) | 75/150 | 37/150 | 2a2b | 157.4 | 100 | 146.5 | 180 | ||
5,377,950 VND | 1 Piece(s) | 10 Day(s) | 90/180 | 45/180 | 2a2b | 170 | 150 | 170 | 230 | ||
6,395,400 VND | 1 Piece(s) | 10 Day(s) | 110/230 | 55/230 | 2a2b | 170 | 150 | 170 | 260 |
Loading...Tải…
Type | Magnetic Contactor for Machinery | Operating Method | Irreversible | Number of Poles | 3 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy