(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Unitz D3000 series (Part Number)

Unitz D3000 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,800,260VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Single-phase, phase-control system, thyristor type feedback control model
· For stable control of halogen lamp heaters, pure metal heaters, SiC, carbon heaters, etc.
· Can be used under poor power supply conditions such as power supply voltage variations, instantaneous power failures, power supply surges, square waves, rectangular waves, etc.
· Suppresses erroneous control troubles in case of transformer loads
· Power supply voltage variation allowable range 30-440V
· Used in areas where voltage variation is severe, such as Southeast Asia
· Has been employed in semiconductor devices that require safety, reliability, and stability.
· Optimal for near infrared heaters that require output stability performance.

Part Number
D3031-1
D3031-1-G
D3031-1-R
D3031-1-RG
D3031-2
D3031-2-G
D3031-2-R
D3031-2-RG
D3031-3
D3031-3-G
D3031-3-R
D3031-3-RG
D3032-1
D3032-1-G
D3032-1-R
D3032-1-RG
D3032-2
D3032-2-G
D3032-2-R
D3032-2-RG
D3032-3
D3032-3-G
D3032-3-R
D3032-3-RG
D3034-1
D3034-1-G
D3034-1-R
D3034-1-RG
D3034-2
D3034-2-G
D3034-2-R
D3034-2-RG
D3034-3
D3034-3-G
D3034-3-R
D3034-3-RG
D3061-1
D3061-1-G
D3061-1-R
D3061-1-RG
D3061-2
D3061-2-G
D3061-2-R
D3061-2-RG
D3061-3
D3061-3-G
D3061-3-R
D3061-3-RG
D3062-1
D3062-1-G
D3062-1-R
D3062-1-RG
D3062-2
D3062-2-G
D3062-2-R
D3062-2-RG
D3062-3
D3062-3-G
D3062-3-R
D3062-3-RG
D3064-1
D3064-1-G
D3064-1-R
D3064-1-RG
D3064-2
D3064-2-G
D3064-2-R
D3064-2-RG
D3064-3
D3064-3-G
D3064-3-R
D3064-3-RG
D3121-1
D3121-1-G
D3121-1-R
D3121-1-RG
D3121-2
D3121-2-G
D3121-2-R
D3121-2-RG
D3121-3
D3121-3-G
D3121-3-R
D3121-3-RG
D3122-1
D3122-1-G
D3122-1-R
D3122-1-RG
D3122-2
D3122-2-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Voltage
(V)
Rated Current
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Control input type Option

23,800,260 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC 4–20 mA (receiver resistance: 100 Ω)-

25,493,515 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC 4–20 mA (receiver resistance: 100 Ω)Gradient volume

27,186,768 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC 4–20 mA (receiver resistance: 100 Ω)Remote gain input (external gradient setting)/control input are identical type

28,880,021 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC 4–20 mA (receiver resistance: 100 Ω)R/G simultaneous selection

23,800,260 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC0-5V-

25,493,515 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC0-5VGradient volume

27,186,768 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC0-5VRemote gain input (external gradient setting)/control input are identical type

28,880,021 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC0-5VR/G simultaneous selection

23,800,260 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC0-10V-

25,493,515 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC0-10VGradient volume

27,186,768 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC0-10VRemote gain input (external gradient setting)/control input are identical type

28,880,021 VND

1 Piece(s) 12 Day(s) or more AC100-1203020021080DC0-10VR/G simultaneous selection

23,800,260 VND

1 Piece(s) 10 Day(s) or more AC200-2403020021080DC 4–20 mA (receiver resistance: 100 Ω)-

25,493,515 VND

1 Piece(s) 12 Day(s) or more AC200-2403020021080DC 4–20 mA (receiver resistance: 100 Ω)Gradient volume

27,186,768 VND

1 Piece(s) 12 Day(s) or more AC200-2403020021080DC 4–20 mA (receiver resistance: 100 Ω)Remote gain input (external gradient setting)/control input are identical type

28,880,021 VND

1 Piece(s) 12 Day(s) or more AC200-2403020021080DC 4–20 mA (receiver resistance: 100 Ω)R/G simultaneous selection

23,800,260 VND

1 Piece(s) 10 Day(s) or more AC200-2403020021080DC0-5V-

25,493,515 VND

1 Piece(s) 12 Day(s) or more AC200-2403020021080DC0-5VGradient volume

27,186,768 VND

1 Piece(s) 12 Day(s) or more AC200-2403020021080DC0-5VRemote gain input (external gradient setting)/control input are identical type

28,880,021 VND

1 Piece(s) 12 Day(s) or more AC200-2403020021080DC0-5VR/G simultaneous selection

23,800,260 VND

1 Piece(s) 10 Day(s) or more AC200-2403020021080DC0-10V-

25,493,515 VND

1 Piece(s) 12 Day(s) or more AC200-2403020021080DC0-10VGradient volume

27,186,768 VND

1 Piece(s) 12 Day(s) or more AC200-2403020021080DC0-10VRemote gain input (external gradient setting)/control input are identical type

28,880,021 VND

1 Piece(s) 12 Day(s) or more AC200-2403020021080DC0-10VR/G simultaneous selection

23,800,260 VND

1 Piece(s) 10 Day(s) or more AC380-4403020021080DC 4–20 mA (receiver resistance: 100 Ω)-

25,493,515 VND

1 Piece(s) 12 Day(s) or more AC380-4403020021080DC 4–20 mA (receiver resistance: 100 Ω)Gradient volume

27,186,768 VND

1 Piece(s) 12 Day(s) or more AC380-4403020021080DC 4–20 mA (receiver resistance: 100 Ω)Remote gain input (external gradient setting)/control input are identical type

28,880,021 VND

1 Piece(s) 12 Day(s) or more AC380-4403020021080DC 4–20 mA (receiver resistance: 100 Ω)R/G simultaneous selection

23,800,260 VND

1 Piece(s) 10 Day(s) or more AC380-4403020021080DC0-5V-

25,493,515 VND

1 Piece(s) 12 Day(s) or more AC380-4403020021080DC0-5VGradient volume

27,186,768 VND

1 Piece(s) 12 Day(s) or more AC380-4403020021080DC0-5VRemote gain input (external gradient setting)/control input are identical type

28,880,021 VND

1 Piece(s) 12 Day(s) or more AC380-4403020021080DC0-5VR/G simultaneous selection

23,800,260 VND

1 Piece(s) 10 Day(s) or more AC380-4403020021080DC0-10V-

25,493,515 VND

1 Piece(s) 12 Day(s) or more AC380-4403020021080DC0-10VGradient volume

27,186,768 VND

1 Piece(s) 12 Day(s) or more AC380-4403020021080DC0-10VRemote gain input (external gradient setting)/control input are identical type

28,880,021 VND

1 Piece(s) 12 Day(s) or more AC380-4403020021080DC0-10VR/G simultaneous selection

30,573,276 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC 4–20 mA (receiver resistance: 100 Ω)-

32,266,530 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC 4–20 mA (receiver resistance: 100 Ω)Gradient volume

33,959,785 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC 4–20 mA (receiver resistance: 100 Ω)Remote gain input (external gradient setting)/control input are identical type

35,653,040 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC 4–20 mA (receiver resistance: 100 Ω)R/G simultaneous selection

30,573,276 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC0-5V-

32,266,530 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC0-5VGradient volume

33,959,785 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC0-5VRemote gain input (external gradient setting)/control input are identical type

35,653,040 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC0-5VR/G simultaneous selection

30,573,276 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC0-10V-

32,266,530 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC0-10VGradient volume

33,959,785 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC0-10VRemote gain input (external gradient setting)/control input are identical type

35,653,040 VND

1 Piece(s) 12 Day(s) or more AC100-1206021025090DC0-10VR/G simultaneous selection

30,573,276 VND

1 Piece(s) 10 Day(s) or more AC200-2406021025090DC 4–20 mA (receiver resistance: 100 Ω)-

32,266,530 VND

1 Piece(s) 12 Day(s) or more AC200-2406021025090DC 4–20 mA (receiver resistance: 100 Ω)Gradient volume

33,959,785 VND

1 Piece(s) 12 Day(s) or more AC200-2406021025090DC 4–20 mA (receiver resistance: 100 Ω)Remote gain input (external gradient setting)/control input are identical type

35,653,040 VND

1 Piece(s) 12 Day(s) or more AC200-2406021025090DC 4–20 mA (receiver resistance: 100 Ω)R/G simultaneous selection

30,573,276 VND

1 Piece(s) 10 Day(s) or more AC200-2406021025090DC0-5V-

32,266,530 VND

1 Piece(s) 12 Day(s) or more AC200-2406021025090DC0-5VGradient volume

33,959,785 VND

1 Piece(s) 12 Day(s) or more AC200-2406021025090DC0-5VRemote gain input (external gradient setting)/control input are identical type

35,653,040 VND

1 Piece(s) 12 Day(s) or more AC200-2406021025090DC0-5VR/G simultaneous selection

30,573,276 VND

1 Piece(s) 10 Day(s) or more AC200-2406021025090DC0-10V-

32,266,530 VND

1 Piece(s) 12 Day(s) or more AC200-2406021025090DC0-10VGradient volume

33,959,785 VND

1 Piece(s) 12 Day(s) or more AC200-2406021025090DC0-10VRemote gain input (external gradient setting)/control input are identical type

35,653,040 VND

1 Piece(s) 12 Day(s) or more AC200-2406021025090DC0-10VR/G simultaneous selection

30,573,276 VND

1 Piece(s) 10 Day(s) or more AC380-4406021025090DC 4–20 mA (receiver resistance: 100 Ω)-

32,266,530 VND

1 Piece(s) 12 Day(s) or more AC380-4406021025090DC 4–20 mA (receiver resistance: 100 Ω)Gradient volume

33,959,785 VND

1 Piece(s) 12 Day(s) or more AC380-4406021025090DC 4–20 mA (receiver resistance: 100 Ω)Remote gain input (external gradient setting)/control input are identical type

35,653,040 VND

1 Piece(s) 12 Day(s) or more AC380-4406021025090DC 4–20 mA (receiver resistance: 100 Ω)R/G simultaneous selection

30,573,276 VND

1 Piece(s) 10 Day(s) or more AC380-4406021025090DC0-5V-

32,266,530 VND

1 Piece(s) 12 Day(s) or more AC380-4406021025090DC0-5VGradient volume

33,959,785 VND

1 Piece(s) 12 Day(s) or more AC380-4406021025090DC0-5VRemote gain input (external gradient setting)/control input are identical type

35,653,040 VND

1 Piece(s) 12 Day(s) or more AC380-4406021025090DC0-5VR/G simultaneous selection

30,573,276 VND

1 Piece(s) 10 Day(s) or more AC380-4406021025090DC0-10V-

32,266,530 VND

1 Piece(s) 12 Day(s) or more AC380-4406021025090DC0-10VGradient volume

33,959,785 VND

1 Piece(s) 12 Day(s) or more AC380-4406021025090DC0-10VRemote gain input (external gradient setting)/control input are identical type

35,653,040 VND

1 Piece(s) 12 Day(s) or more AC380-4406021025090DC0-10VR/G simultaneous selection

44,119,310 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC 4–20 mA (receiver resistance: 100 Ω)-

45,812,563 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC 4–20 mA (receiver resistance: 100 Ω)Gradient volume

47,505,818 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC 4–20 mA (receiver resistance: 100 Ω)Remote gain input (external gradient setting)/control input are identical type

49,199,073 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC 4–20 mA (receiver resistance: 100 Ω)R/G simultaneous selection

44,119,310 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC0-5V-

45,812,563 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC0-5VGradient volume

47,505,818 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC0-5VRemote gain input (external gradient setting)/control input are identical type

49,199,073 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC0-5VR/G simultaneous selection

44,119,310 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC0-10V-

45,812,563 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC0-10VGradient volume

47,505,818 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC0-10VRemote gain input (external gradient setting)/control input are identical type

49,199,073 VND

1 Piece(s) 12 Day(s) or more AC100-120120220270115DC0-10VR/G simultaneous selection

44,119,310 VND

1 Piece(s) 10 Day(s) or more AC200-240120220270115DC 4–20 mA (receiver resistance: 100 Ω)-

45,812,563 VND

1 Piece(s) 12 Day(s) or more AC200-240120220270115DC 4–20 mA (receiver resistance: 100 Ω)Gradient volume

47,505,818 VND

1 Piece(s) 12 Day(s) or more AC200-240120220270115DC 4–20 mA (receiver resistance: 100 Ω)Remote gain input (external gradient setting)/control input are identical type

49,199,073 VND

1 Piece(s) 12 Day(s) or more AC200-240120220270115DC 4–20 mA (receiver resistance: 100 Ω)R/G simultaneous selection

44,119,310 VND

1 Piece(s) 10 Day(s) or more AC200-240120220270115DC0-5V-

45,812,563 VND

1 Piece(s) 12 Day(s) or more AC200-240120220270115DC0-5VGradient volume

Loading...Tải…

Basic InformationThông tin cơ bản

Type Power Conditioner Power Supply Method Other Input source resultant pulse Single-Phase
Number of output phases Single-Phase