(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Push Button Switch-KP TYPE (Part Number)

Push Button Switch-KP TYPE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      92,094VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KP-10-B
KP-10-G
KP-10-R
KP-10-W
KP-10-Y
KP-12-B
KP-12-G
KP-12-R
KP-12-W
KP-12-Y
KP-16-2-B
KP-16-2-G
KP-16-2-R
KP-16-2-W
KP-16-2-Y
KP-16-B
KP-16-G
KP-16-R
KP-16-W
KP-16-Y
KP-S10-2-B
KP-S10-2-G
KP-S10-2-R
KP-S10-2-W
KP-S10-2-Y
KP-S10-B
KP-S10-G
KP-S10-R
KP-S10-W
KP-S10-Y
KP-S12-2-B
KP-S12-2-G
KP-S12-2-R
KP-S12-2-W
KP-S12-2-Y
KP-S12-B
KP-S12-G
KP-S12-R
KP-S12-W
KP-S12-Y
KP-S16-2-B
KP-S16-2-G
KP-S16-2-R
KP-S16-2-W
KP-S16-2-Y
KP-S16-B
KP-S16-G
KP-S16-R
KP-S16-W
KP-S16-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Button color Contact Configuration Current Contact Resistance Operating Ambient Temperature
(℃)
Operating Ambient Humidity
(RH)

327,338 VND

1 Piece(s) 10 Day(s) Ø10Blue1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø10Green1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø10Red1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø10White1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø10Yellow1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

327,338 VND

1 Piece(s) 10 Day(s) Ø12Blue1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø12Green1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø12Red1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø12White1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø12Yellow1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

365,244 VND

1 Piece(s) 10 Day(s) Ø16Blue2a / 2bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

231,646 VND

1 Piece(s) 10 Day(s) Ø16Green2a / 2bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

231,646 VND

1 Piece(s) 10 Day(s) Ø16Red2a / 2bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

231,646 VND

1 Piece(s) 10 Day(s) Ø16White2a / 2bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

231,646 VND

1 Piece(s) 10 Day(s) Ø16Yellow2a / 2bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

327,338 VND

1 Piece(s) 10 Day(s) Ø16Blue1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø16Green1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø16Red1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø16White1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

178,279 VND

1 Piece(s) 10 Day(s) Ø16Yellow1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

330,111 VND

1 Piece(s) 10 Day(s) Ø10Blue2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø10Green2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø10Red2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø10White2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø10Yellow2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

321,481 VND

1 Piece(s) 10 Day(s) Ø10Blue1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø10Green1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø10Red1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø10White1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø10Yellow1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

330,111 VND

1 Piece(s) 10 Day(s) Ø12Blue2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø12Green2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø12Red2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø12White2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø12Yellow2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

321,481 VND

1 Piece(s) 10 Day(s) Ø12Blue1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø12Green1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø12Red1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø12White1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø12Yellow1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

330,111 VND

1 Piece(s) 10 Day(s) Ø16Blue2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø16Green2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø16Red2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø16White2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

182,181 VND

1 Piece(s) 10 Day(s) Ø16Yellow2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

321,481 VND

1 Piece(s) 10 Day(s) Ø16Blue1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

92,094 VND

1 Piece(s) 10 Day(s) Ø16Green1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

92,094 VND

1 Piece(s) 10 Day(s) Ø16Red1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø16White1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

170,034 VND

1 Piece(s) 10 Day(s) Ø16Yellow1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Round Type Non-illuminated pushbutton Insulation resistance 100 MΩ or more (at 500 VDC)
Withstand Voltage (between Live Parts) 1,000 VAC (50/60 Hz) for 1 min Withstanding Voltage (between Non-Live Parts) 1,500 VAC (50/60 Hz) for 1 min Vibration (malfunction) 10-55 Hz multiple amplitude : 1.5 mm on 3 axis to each direction
Lifespan (Mechanical) 1 million times or more Lifespan (Electrical) 100,000 times or more