(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DVI cable (Part Number)

DVI cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      618,246VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable for DIV single link and dual link

Part Number
KC-DVI-1K
KC-DVI-2K
KC-DVI-5K
KC-DVI-100G
KC-DVI-150G
KC-DVI-200G
KC-DVI-DL1K
KC-DVI-DL2K
KC-DVI-DL3K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(m)
Color Finished outer diameter
(mm)

618,246 VND

1 Piece(s) 6 Day(s) or more 1White7.1

749,721 VND

1 Piece(s) 6 Day(s) or more 2White7.1

1,075,859 VND

1 Piece(s) 6 Day(s) or more 5White7.1

5,093,069 VND

1 Piece(s) 12 Day(s) or more 10Black9.8

7,591,998 VND

1 Piece(s) 12 Day(s) or more 15Black9.8

10,118,861 VND

1 Piece(s) 12 Day(s) or more 20Black9.8

903,098 VND

1 Piece(s) 6 Day(s) or more 1White8.2

980,003 VND

1 Piece(s) 6 Day(s) or more 2White8.2

1,177,760 VND

1 Piece(s) 6 Day(s) or more 3White8.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cable Connector type CN1 DVI-D male Connector type CN2 DVI-D male
CN1 connector direction Straight CN2 connector direction Straight Cable standard UL20276