(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3P-to-2P Conversion Adapter (Part Number)

3P-to-2P Conversion Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      124,916VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A power strip that converts a 3P plug into a 2 P plug.
[Features]
・ The plug shape can be changed according to the shape of the outlet
・ Parallel conversion adapter that does not block the lower outlet
・ Earth cord terminal with insulated protective cover
[Applications]
・ It is ideal when using a 3P plug outlet with a 2 P plug

 
Part Number
TAP-AD1BKN
TAP-AD1GYN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

222,446 VND

1 Piece(s) 4 Day(s) or more Black

124,916 VND

2 Piece(s) 4 Day(s) or more Gray

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Plug shape A-2 Socket shape A-3 socket Number of Insertion Openings/Split Openings Other
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)