(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Transformer ECL Series (Part Number)

Transformer ECL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,382,960VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-phase/compound Easy, Conpact, /Light transformer. ECL series.

[Features]
· Easy: the performance is easier to driver.
· The standard voltage is added by tap of 210V and 105V.
· Clarification of the voltage display.
· Compact: Compact: the volume ratio has been reduced by up to 33% over conventional products from the manufacturer.
· Light: the weight has been reduced by up to 33% over conventional products from the manufacturer.

 
Part Number
ECL21-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,382,960 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of phases/winding Single-phase/Double-winding Capacity(kVA) 0.3 Primary voltage(V) 200
Secondary voltage(V) 100 Shield Available Insulation type B
Input/output terminal shape Terminal block type (TB) With/without Case NA Height(mm) 115
Dimension width(mm) 105 Depth(mm) 111 Primary voltage range AC200-210-220
Secondary voltage range AC100-105-110 Note Terminal screw: M3.5, Mounting hole φ: 6 (keyhole), with grounding terminal

Please check the type/dimensions/specifications of the part ECL21-300 in the Transformer ECL Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ECL21-300 trong chuỗi Transformer ECL Series.