(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MC-9B-DC24V |
MC-12B-DC24V |
MC-18B-DC24V |
MC-22B-DC24V |
MC-32A-DC24V |
MC-40A-DC24V |
MC-50A-DC24V |
MC-65A-DC24V |
MC-75A-DC24V |
MC-85A-DC24V |
MC-100A-DC24V |
MC-130A-DC24V |
MC-150A-DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Motor capacity 400 to 440-VAC class (kW/A) | Motor Capacity VAC 200–220 Class (kW/A) | Auxiliary Contact | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Rated impulse withstand voltage (KV) | Opening/Closing Frequency (Times) | Lifespan (Mechanical) (Ten Thousand times) | Lifespan (Electrical) (Ten Thousand times) | Rated Insulation Voltage (V) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
578,201 VND | 1 Piece(s) | 4 Day(s) | 4/9 | 2.5/11 | 1a1b | 73.5 | 103.6 | 45 | 6 | 1800 | 1500 | 250 | 690 | 0.4 | ||
623,197 VND | 1 Piece(s) | 8 Day(s) | 5.5/12 | 3.5/13 | 1a1b | 73.5 | 103.6 | 45 | 6 | 1800 | 1500 | 250 | 690 | 0.4 | ||
789,927 VND | 1 Piece(s) | 4 Day(s) | 7.5/18 | 4.5/18 | 1a1b | 73.5 | 103.6 | 45 | 6 | 1800 | 1500 | 250 | 690 | 0.4 | ||
981,339 VND | 1 Piece(s) | 4 Day(s) | 11/22 | 5.5/22 | 1a1b | 73.5 | 103.6 | 45 | 6 | 1800 | 1500 | 250 | 690 | 0.4 | ||
998,261 VND | 1 Piece(s) | 4 Day(s) | 15/32 | 7.5/32 | 2a2b | 83 | 117.1 | 69 | 8 | 1800 | 1200 | 200 | 1000 | 0.77 | ||
1,331,486 VND | 1 Piece(s) | 4 Day(s) | 18.5/40 | 11/40 | 2a2b | 83 | 117.1 | 69 | 8 | 1800 | 1200 | 200 | 1000 | 0.77 | ||
1,746,716 VND | 1 Piece(s) | 4 Day(s) | 22/50 | 15/55 | 2a2b | 106 | 146.4 | 79 | 8 | 1800 | 1200 | 200 | 1000 | 1.3 | ||
1,763,038 VND | 1 Piece(s) | 4 Day(s) | 30/65 | 18.5/65 | 2a2b | 106 | 146.4 | 79 | 8 | 1800 | 1200 | 200 | 1000 | 1.3 | ||
2,572,404 VND | 1 Piece(s) | 5 Day(s) | 37/75 | 22/75 | 2a2b | 140 | 172.3 | 94 | 8 | 1800 | 1200 | 200 | 1000 | 2.8 | ||
2,784,577 VND | 1 Piece(s) | 19 Day(s) | 45/85 | 25/85 | 2a2b | 140 | 172.3 | 94 | 8 | 1800 | 1200 | 200 | 1000 | 2.8 | ||
2,838,812 VND | 1 Piece(s) | 19 Day(s) | 55/105 | 30/105 | 2a2b | 140 | 172.3 | 94 | 8 | 1800 | 1200 | 200 | 1000 | 2.8 | ||
3,844,997 VND | 1 Piece(s) | 19 Day(s) | 60/130 | 37/130 | 2a2b | 158 | 130.3 | 119 | 8 | 1200 | 500 | 100 | 1000 | 2.4 | ||
4,688,911 VND | 1 Piece(s) | 19 Day(s) | 75/150 | 45/150 | 2a2b | 158 | 130.3 | 119 | 8 | 1200 | 500 | 100 | 1000 | 2.4 |
Loading...Tải…
Type | Magnetic Contactor for Machinery | Operating Method | Irreversible | Coil rated voltage(V) | DC24 |
---|---|---|---|---|---|
Number of Poles | 3 | Rated Operating Voltage(V) | 690 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy