(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Multi Function Timer (Part Number)

Multi Function Timer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      707,350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT11DN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

707,350 VND

1 Piece(s) 4 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Timer Display method Analog Mounting Method Plug-in socket
Panel cut dimensions 48x48 Time specifications(s) 0.05s~100h Power Supply Voltage AC/DC
Output Method Relay Representative Standard CE / UL Dimension vertical(mm) 48
Dimension width(mm) 48 Dimension depth(mm) 64.5 Power Voltage 100-240V AC 50/60Hz, 24-240V DC
Allowable power supply voltage range 90-110% of power supply voltage Power Consumption 3.5 VA or less (100-240 V AC)/1.5 W or less (24-240 V DC) Return time(ms) 100 or less
Timer operation 50 ms or more Input Method (START/INHIBIT/RESET) Non-voltage input Method - Impedance at short circuit: 1 kΩ or less / Residual voltage at short circuit: 0.5 V or less / Opening impedance: 100 kΩ or more Time operation Signal ON Start Method
Contact point composition Timing DPDT (2c) Contact Capacity 250 V AC 5 A Resistive Load Relay Life (mechanical) 10 million times or more
Relay life (electrical) 100,000 times or more (250 V AC 5 A resistance load) Repeat error ±0.2%, ±10 ms or less Set error ±5%, ±50 ms or less
Voltage error ±0.5% or less Temperature Tolerance ±2% or less Insulation resistance 100 MΩ (500 V DC Megger)
Withstand Voltage At 2,000 VAC 50/60 Hz for 1 min Operating Ambient Temperature(℃) -10 - 55 (in a non-frozen state) Storage Temperature(℃) -25 - 65 (for Non-Frozen Status)
Accessories Brackets Feature Various output operation of 6 operation modes / 16 time range / output display LED

Please check the type/dimensions/specifications of the part AT11DN in the Multi Function Timer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AT11DN trong chuỗi Multi Function Timer.