(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Selector | Shape | Rectangular type | Mounting Hole | Others |
---|---|---|---|---|---|
Illumination | None | With key | None | Terminal shape | Screw terminal |
Please check the type/dimensions/specifications of the part HY-A343 in the Ammeter Circuit Cam Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-A343 trong chuỗi Ammeter Circuit Cam Switch.
Part Number |
---|
HY-A332 |
HY-A333 |
HY-V332 |
HY-V343 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Usage |
---|---|---|---|---|---|
472,418 VND | 1 Piece(s) | 11 Day(s) | 3P 3W 2 C.T | ||
513,716 VND | 1 Piece(s) | 11 Day(s) | 3P 3W 3 C.T | ||
472,418 VND | 1 Piece(s) | 5 Day(s) | 3P 3W 2 P.T | ||
472,418 VND | 1 Piece(s) | 11 Day(s) | 3P 4W 3 P.T |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy