(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Application | Power Plier | Contact Configuration | 4c | Latch function | None |
---|---|---|---|---|---|
Terminal shape | Sockets/Plugins | Contact rated current (minimum value for AC and DC)(A) | 3 | Type | Built-in LED |
The number of poles | 4 | Operating Voltage(V) | 80% or more | Maximum allowable voltage | 110% or more |
Please check the type/dimensions/specifications of the part KCLSZR-MY4-N1-DC24V in the MY4 Relay series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KCLSZR-MY4-N1-DC24V trong chuỗi MY4 Relay.
Part Number |
---|
KCLSZR-MY4-N1-AC220V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Return Voltage (V) |
---|---|---|---|---|---|---|---|
394,328 VND | 1 Piece(s) | 4 Day(s) | - | 220 | 30% or more |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy