(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KFS-PC11-110 |
KFS-PC11-220 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Power Voltage |
---|---|---|---|---|---|
524,369 VND | 1 Piece(s) | 8 Day(s) | 100~110VAC | ||
524,369 VND | 1 Piece(s) | 8 Day(s) | 200~220VAC |
Loading...Tải…
Show action | Red | Wiring connection | 11 Pins Socket: KH-TDR-R11 (Own Corp. Product) | Allowable voltage fluctuation range | ±10% or less |
---|---|---|---|---|---|
Power Consumption | Approx. 3.2 VA | Inter-electrode voltage | 8 VAC (secondary voltage) | Operation Resistance | Approx. 4 kΩ or less |
Return resistance | Approx. 15 kΩ or more | Response time | Operation: 80 ms or less, return: 160 ms or less | Output regulation capacity | For Loading AC 220 VAC, 2.5 A, 220 VAC, 0.5 A (Inductive Load COSθ= 0.4) |
Insulation resistance | 100 MΩ (500 VDC Standard) | Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min (Between Charging Part and Non-Charging Part) | Operating Temperature Range | -10°C - +50°C (with Non-Frozen Status) |
Storage Temperature range | -20°C - +55°C (with Non-Frozen Status) | Vibration resistant | 10-55 Hz multiple amplitude: 0.5 mm on 3 axis to each direction for 1 hour | Impact resistance | Approx. 30 G (300 m/s²) |
Use Caution Humidity(RH) | 35~85% | Protection structure | IP 50 (Indoor use only) | Housing material | ABS (Ivory color) |
Usage | It is used for agricultural water, water treatment plant, sewage treatment plant and general household water supply and sewerage. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy