(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Superior reliability as Real-time Data processing and High precision realization.
・It can be applied to the secondary side of the inverter control circuit due to its excellent higher harmonic noise elimination characteristics. (Available for frequency range: 20 to 200 Hz, excluding reversed phase model)
・It is very excellent for protecting the motor due to the inverse characteristic which determines the operation time according to the size of the overcurrent.
・The current setting range is wide, so it can be used more convenient than existing thermal overload relays.
・Brackets for Screw attachment and DIN-Rail are available for 35 mm DIN-Rail Installation.
・It is very convenient because it can be detached and applied to various installation environment.
・Related Keywords: LSIS, LS Industrial Systems Ltd, Magnetic Motor Protection Relay, GMP Series,
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Coil rated voltage (V) | Number of Poles | Auxiliary Contact | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Type classification | Connection method / applicable magnetic contactor | Rated Current (AF) | Operating Time Characteristics | Number of Built-in CT (Current transformer) | Operating power (V) | Return (reset) Method / time | Inverter secondary side use | Protection function | Remarks | Operation Time Setting | Rate of change |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
755,099 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 6a | CE / UL | 71.2 | 44 | 33 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 1.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
755,148 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 6a | CE / UL | 71.2 | 44 | 33 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
755,148 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 6a | CE / UL | 71.2 | 44 | 33 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
750,974 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2a | CE / UL | 71.2 | 44 | 33 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 1.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
750,974 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2a | CE / UL | 71.2 | 44 | 33 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
750,974 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2a | CE / UL | 71.2 | 44 | 33 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
769,033 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 79.5 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 1.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Automatic/Electrical Return | Available | Over Current, phase loss, restraint | - | - | - | ||
769,033 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 79.5 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Automatic/Electrical Return | Available | Over Current, phase loss, restraint | - | - | - | ||
769,033 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 79.5 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Automatic/Electrical Return | Available | Over Current, phase loss, restraint | - | - | - | ||
591,738 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2a | - | 71.2 | 44 | 33 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 1.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | - | - | - | - | ||
591,738 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2a | - | 71.2 | 44 | 33 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | - | - | - | - | ||
591,738 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2a | - | 71.2 | 44 | 33 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | - | - | - | - | ||
770,425 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 79.5 | 53 | 43 | Terminal type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 1.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
770,425 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 79.5 | 53 | 43 | Terminal type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
770,425 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 79.5 | 53 | 43 | Terminal type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
731,361 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 0.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
731,361 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
731,361 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
992,052 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 1.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
992,052 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
992,052 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
992,052 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 1.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase loss, restraint, unbalance | - | - | - | ||
992,052 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase loss, restraint, unbalance | - | - | - | ||
992,052 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase loss, restraint, unbalance | - | - | - | ||
993,444 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Terminal type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 1.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
993,444 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Terminal type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
993,444 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Terminal type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
993,444 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Terminal type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 1.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
993,444 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Terminal type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
993,444 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 79.5 | 53 | 43 | Terminal type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
950,039 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 0.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
950,039 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
950,039 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
950,039 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 0.5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
950,039 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 5 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
950,039 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-9b, 12b, 18b, 22b | 22 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
799,152 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
799,152 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
799,152 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | - | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Automatic/Electrical Return | Available | Over Current, phase loss, restraint | - | - | - | ||
799,152 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | - | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Automatic/Electrical Return | Available | Over Current, phase loss, restraint | - | - | - | ||
767,046 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | - | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Fixed time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
767,046 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | - | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Fixed time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
800,544 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 68 | 53 | 87.5 | Terminal type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
800,544 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 68 | 53 | 87.5 | Terminal type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
761,478 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
761,478 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
1,015,841 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
1,015,841 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
1,015,841 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
1,015,841 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 78 | 53 | 43 | Series type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
1,014,449 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 68 | 53 | 87.5 | Terminal type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
1,014,449 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 68 | 53 | 87.5 | Terminal type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
1,014,449 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 68 | 53 | 87.5 | Terminal type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
1,014,449 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 68 | 53 | 87.5 | Terminal type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
966,705 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
966,705 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
966,705 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-32a, 40a | 20 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
966,705 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 38 | 53 | 87.5 | Through type | Direct connection, terminal connection, through type / MC-32a, 40a | 40 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - | ||
939,400 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | - | 52 | 81 | 94.6 | Through type | Through-Hole type, Terminal connection type | 60 | Fixed time | 3 Pieces | - | Manual/Electrical Return | Available | Over Current, phase loss, restraint, unbalance | Save the last cause of failure | - | - | ||
1,723,003 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | - | 52 | 81 | 94.6 | Through type | Through-Hole type, Terminal connection type | 60 | Fixed time | 3 Pieces | - | Manual/Electrical Return | Available | Over Current, phase loss, restraint, ground fault, unbalance | Save the last cause of failure | - | - | ||
1,773,335 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | - | 52 | 81 | 94.6 | Through type | Through-Hole type, Terminal connection type | 60 | Fixed time | 3 Pieces | - | Manual/Electrical Return | - | Over Current, phase loss, restraint, ground fault, unbalance, inverse | Save the last cause of failure | - | - | ||
984,563 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | - | 52 | 81 | 94.6 | Through type | Through-Hole type, Terminal connection type | 60 | Fixed time | 3 Pieces | - | Manual/Electrical Return | - | Over Current, phase, restraint, unbalance, inverse | Save the last cause of failure | - | - | ||
1,677,445 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | - | 52 | 81 | 94.6 | Through type | Through-Hole type, Terminal connection type | 60 | Fixed time | 3 Pieces | - | Manual/Electrical Return | Available | Over Current, phase loss, restraint, ground fault, unbalance | Save the last cause of failure | - | - | ||
1,730,812 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | - | 52 | 81 | 94.6 | Through type | Through-Hole type, Terminal connection type | 60 | Fixed time | 3 Pieces | - | Manual/Electrical Return | - | Over Current, phase loss, restraint, ground fault, unbalance, inverse | Save the last cause of failure | - | - | ||
594,686 VND | 1 Piece(s) | 19 Day(s) | AC24/48/110/220/380 | 2 | 2a | CE / UL | 67 | 72 | 69 | Through type | Through type | 6 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | 0-30 sec | - | ||
594,686 VND | 1 Piece(s) | 19 Day(s) | AC24/48/110/220/380 | 2 | 2a | CE / UL | 67 | 72 | 69 | Through type | Through type | 30 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | 0-30 sec | - | ||
594,686 VND | 1 Piece(s) | 19 Day(s) | AC24/48/110/220/380 | 2 | 2a | CE / UL | 67 | 72 | 69 | Through type | Through type | 60 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | 0-30 sec | - | ||
931,816 VND | 1 Piece(s) | 19 Day(s) | AC24/48/110/220/380 | 2 | 2a | CE / UL | 67 | 72 | 69 | Through type | Through type | 120 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
936,589 VND | 1 Piece(s) | 19 Day(s) | AC24/48/110/220/380 | 2 | 2a | CE / UL | 67 | 72 | 69 | Through type | Through type | 240 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
1,011,216 VND | 1 Piece(s) | 19 Day(s) | AC24/48/110/220/380 | 2 | 2a | CE / UL | 67 | 72 | 69 | Through type | Through type | 480 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
594,686 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2a | - | 67 | 72 | 69 | Through type | Through type | 6 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Automatic/Electrical Return | Available | Over Current, phase loss, restraint | - | 5 sec (Fixed) | - | ||
594,686 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2a | - | 67 | 72 | 69 | Through type | Through type | 30 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Automatic/Electrical Return | Available | Over Current, phase loss, restraint | - | 5 sec (Fixed) | - | ||
594,686 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2a | - | 67 | 72 | 69 | Through type | Through type | 60 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Automatic/Electrical Return | Available | Over Current, phase loss, restraint | - | 5 sec (Fixed) | - | ||
1,311,587 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2b | - | 74 | 72.8 | 75 | Through type | Through type | 6 | Fixed time | 2 Pieces (R, T Phases) | - | Manual | Available | Over Current, phase loss, restraint | - | - | 0.25, 0.5, 1~120 (0.125~600A) | ||
1,311,587 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2b | - | 74 | 72.8 | 75 | Through type | Through type | 60 | Fixed time | 2 Pieces (R, T Phases) | - | Manual | Available | Over Current, phase loss, restraint | - | - | 0.25, 0.5, 1~120 (0.125~600A) | ||
1,453,035 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2b | - | 74 | 72.8 | 75 | Through type | Through type | 6 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Automatic | Available | Over Current, phase loss, restraint, Low Current | Operation time setting, last fault cause storage | - | 0.25, 0.5, 1~120 (0.125~600A) | ||
1,453,035 VND | 1 Piece(s) | 19 Day(s) | AC110/220V | 2 | 2b | - | 74 | 72.8 | 75 | Through type | Through type | 60 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Automatic | Available | Over Current, phase loss, restraint, Low Current | Operation time setting, last fault cause storage | - | 0.25, 0.5, 1~120 (0.125~600A) | ||
535,568 VND | 1 Piece(s) | 19 Day(s) | AC24/48/110/220/380 | 2 | 2a | CE / UL | 67 | 72 | 69 | Through type | Through type | 6 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | 5 sec (Fixed) | - | ||
535,568 VND | 1 Piece(s) | 19 Day(s) | AC24/48/110/220/380 | 2 | 2a | CE / UL | 67 | 72 | 69 | Through type | Through type | 30 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | 5 sec (Fixed) | - | ||
535,568 VND | 1 Piece(s) | 19 Day(s) | AC24/48/110/220/380 | 2 | 2a | CE / UL | 67 | 72 | 69 | Through type | Through type | 60 | Fixed time | 2 Pieces (R, T Phases) | - | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | 5 sec (Fixed) | - | ||
948,215 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | CE / UL | 77.5 | 89 | 97.4 | Terminal type | Terminal connection type (can not connect directly with Metasol MC) | 80 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint | - | - | - | ||
948,215 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 2 | 6a | - | 77.5 | 89 | 97.4 | Terminal type | Terminal connection type (can not connect directly with Metasol MC) | 80 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Automatic/Electrical Return | Available | Over Current, phase loss, restraint | - | - | - | ||
1,189,457 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 77.5 | 89 | 97.4 | Terminal type | Terminal connection type (can not connect directly with Metasol MC) | 80 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | Available | Over Current, phase loss, restraint, unbalance | - | - | - | ||
1,195,023 VND | 1 Piece(s) | 19 Day(s) | AC100~260V | 3 | 6a | CE / UL | 77.5 | 89 | 97.4 | Terminal type | Terminal connection type (can not connect directly with Metasol MC) | 80 | Inverse time | 2 Pieces (R, T Phases) or 3 Pieces | AC 100~260 | Manual/Electrical Return (Standard) | - | Over Current, phase, restraint, unbalance, inverse | - | - | - |
Loading...Tải…
Type | Relay | Operating Method | Others |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy