(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Earth Leakage Circuit Breaker EBH Series (Part Number)

Earth Leakage Circuit Breaker EBH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,482,556VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EBH53C-15A
EBH53C-20A
EBH53C-30A
EBH53C-40A
EBH53C-50A
EBH54C-15A
EBH54C-20A
EBH54C-30A
EBH54C-40A
EBH54C-50A
EBH103C-15A
EBH103C-20A
EBH103C-30A
EBH103C-40A
EBH103C-50A
EBH103C-60A
EBH103C-75A
EBH103C-100A
EBH103C-125A
EBH104C-15A
EBH104C-20A
EBH104C-30A
EBH104C-40A
EBH104C-50A
EBH104C-60A
EBH104C-75A
EBH104C-100A
EBH104C-125A
EBH203C-100A
EBH203C-125A
EBH203C-150A
EBH203C-175A
EBH203C-200A
EBH203C-225A
EBH203C-250A
EBH204C-100A
EBH204C-125A
EBH204C-150A
EBH204C-175A
EBH204C-200A
EBH204C-225A
EBH204C-250A
EBH403C-250A
EBH403C-300A
EBH403C-350A
EBH403C-400A
EBH404C-250A
EBH404C-300A
EBH404C-350A
EBH404C-400A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Over Current Trip Method Instantaneous Trip Characteristics Endurance life Weight
(kg)

3,482,556 VND

1 Piece(s) 19 Day(s) 50AF10050315CE1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

3,482,556 VND

1 Piece(s) 19 Day(s) 50AF10050320CE1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

3,482,556 VND

1 Piece(s) 19 Day(s) 50AF10050330CE1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

3,482,556 VND

1 Piece(s) 19 Day(s) 50AF10050340CE1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

3,482,556 VND

1 Piece(s) 19 Day(s) 50AF10050350CE1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,243,657 VND

1 Piece(s) 19 Day(s) 50AF10050415CE15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

4,243,657 VND

1 Piece(s) 19 Day(s) 50AF10050420CE15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

4,243,657 VND

1 Piece(s) 19 Day(s) 50AF10050430CE15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

4,243,657 VND

1 Piece(s) 19 Day(s) 50AF10050440CE15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

4,243,657 VND

1 Piece(s) 19 Day(s) 50AF10050450CE15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050315CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050320CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050330CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050340CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050350CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050360CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050375CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF100503100CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF100503125CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

5,067,134 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050415CE / CCC15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

5,067,134 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050420CE / CCC15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

5,067,134 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050430CE / CCC15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

5,067,134 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050440CE / CCC15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

5,067,134 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050450CE / CCC15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

5,067,134 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050460CE / CCC15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

5,067,134 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050475CE / CCC15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

5,067,134 VND

1 Piece(s) 19 Day(s) 100AF~199AF100504100CE / CCC15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

5,067,134 VND

1 Piece(s) 19 Day(s) 100AF~199AF100504125CE / CCC15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2

9,145,858 VND

1 Piece(s) 19 Day(s) 200AF~399AF100503100CE / CCC16510587Thermal-Magnetic (TM)12×In20,000 times1.2

9,145,858 VND

1 Piece(s) 19 Day(s) 200AF~399AF100503125CE / CCC16510587Thermal-Magnetic (TM)12×In20,000 times1.2

9,145,858 VND

1 Piece(s) 19 Day(s) 200AF~399AF100503150CE / CCC16510587Thermal-Magnetic (TM)12×In20,000 times1.2

9,145,858 VND

1 Piece(s) 19 Day(s) 200AF~399AF100503175CE / CCC16510587Thermal-Magnetic (TM)12×In20,000 times1.2

9,145,858 VND

1 Piece(s) 19 Day(s) 200AF~399AF100503200CE / CCC16510587Thermal-Magnetic (TM)12×In20,000 times1.2

9,145,858 VND

1 Piece(s) 19 Day(s) 200AF~399AF100503225CE / CCC16510587Thermal-Magnetic (TM)12×In20,000 times1.2

9,145,858 VND

1 Piece(s) 19 Day(s) 200AF~399AF100503250CE / CCC16510587Thermal-Magnetic (TM)12×In20,000 times1.2

11,243,375 VND

1 Piece(s) 19 Day(s) 200AF~399AF100504100CE / CCC16514087Thermal-Magnetic (TM)12×In20,000 times1.5

11,243,375 VND

1 Piece(s) 19 Day(s) 200AF~399AF100504125CE / CCC16514087Thermal-Magnetic (TM)12×In20,000 times1.5

11,243,375 VND

1 Piece(s) 19 Day(s) 200AF~399AF100504150CE / CCC16514087Thermal-Magnetic (TM)12×In20,000 times1.5

11,243,375 VND

1 Piece(s) 19 Day(s) 200AF~399AF100504175CE / CCC16514087Thermal-Magnetic (TM)12×In20,000 times1.5

11,243,375 VND

1 Piece(s) 19 Day(s) 200AF~399AF100504200CE / CCC16514087Thermal-Magnetic (TM)12×In20,000 times1.5

11,243,375 VND

1 Piece(s) 19 Day(s) 200AF~399AF100504225CE / CCC16514087Thermal-Magnetic (TM)12×In20,000 times1.5

11,243,375 VND

1 Piece(s) 19 Day(s) 200AF~399AF100504250CE / CCC16514087Thermal-Magnetic (TM)12×In20,000 times1.5

15,598,525 VND

1 Piece(s) 19 Day(s) 400 AF or more85653250CE / CCC257140145Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times7

15,598,525 VND

1 Piece(s) 19 Day(s) 400 AF or more85653300CE / CCC257140145Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times7

15,598,525 VND

1 Piece(s) 19 Day(s) 400 AF or more85653350CE / CCC257140145Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times7

15,598,525 VND

1 Piece(s) 19 Day(s) 400 AF or more85653400CE / CCC257140145Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times7

19,879,403 VND

1 Piece(s) 19 Day(s) 400 AF or more85654250CE / CCC257140109Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times-

19,879,403 VND

1 Piece(s) 19 Day(s) 400 AF or more85654300CE / CCC257140109Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times-

19,879,403 VND

1 Piece(s) 19 Day(s) 400 AF or more85654350CE / CCC257140109Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times-

19,879,403 VND

1 Piece(s) 19 Day(s) 400 AF or more85654400CE / CCC257140109Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Operating Voltage(V) AC220/460 rate sensitivity current(mA) 100/200/500 Mounting Method Screw Fixing
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type Protection function Short Circuit, Overload, Instantaneous and Short Circuit Current
Rated impulse voltage (Uimp)(kV) 6 Operating Time (Earth Leakage Circuit Break)(sec) Within 0.1