(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Molded Case Circuit Breaker ABH Series (Part Number)

Molded Case Circuit Breaker ABH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,501,768VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ABH52C-15A
ABH52C-20A
ABH52C-30A
ABH52C-40A
ABH52C-50A
ABH53C-15A
ABH53C-20A
ABH53C-30A
ABH53C-40A
ABH53C-50A
ABH54C-15A
ABH54C-20A
ABH54C-30A
ABH54C-40A
ABH54C-50A
ABH102C-15A
ABH102C-20A
ABH102C-30A
ABH102C-40A
ABH102C-50A
ABH102C-60A
ABH102C-75A
ABH102C-100A
ABH102C-125A
ABH103C-15A
ABH103C-20A
ABH103C-30A
ABH103C-40A
ABH103C-50A
ABH103C-60A
ABH103C-75A
ABH103C-100A
ABH103C-125A
ABH104C-15A
ABH104C-20A
ABH104C-30A
ABH104C-40A
ABH104C-50A
ABH104C-60A
ABH104C-75A
ABH104C-100A
ABH104C-125A
ABH202C-100A
ABH202C-125A
ABH202C-150A
ABH202C-175A
ABH202C-200A
ABH202C-225A
ABH202C-250A
ABH203C-100A
ABH203C-125A
ABH203C-150A
ABH203C-175A
ABH203C-200A
ABH203C-225A
ABH203C-250A
ABH204C-100A
ABH204C-125A
ABH204C-150A
ABH204C-175A
ABH204C-200A
ABH204C-225A
ABH204C-250A
ABH402C-250A
ABH402C-300A
ABH402C-350A
ABH402C-400A
ABH403C-250A
ABH403C-300A
ABH403C-350A
ABH403C-400A
ABH404C-250A
ABH404C-300A
ABH404C-350A
ABH404C-400A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

1,501,768 VND

1 Piece(s) 19 Day(s) 50AF100502151559060

1,501,768 VND

1 Piece(s) 4 Day(s) 50AF100502201559060

1,501,768 VND

1 Piece(s) 19 Day(s) 50AF100502301559060

1,501,768 VND

1 Piece(s) 19 Day(s) 50AF100502401559060

1,501,768 VND

1 Piece(s) 19 Day(s) 50AF100502501559060

1,955,271 VND

1 Piece(s) 19 Day(s) 50AF100503151559060

1,955,271 VND

1 Piece(s) 19 Day(s) 50AF100503201559060

1,955,271 VND

1 Piece(s) 19 Day(s) 50AF100503301559060

1,955,271 VND

1 Piece(s) 19 Day(s) 50AF100503401559060

1,955,271 VND

1 Piece(s) 19 Day(s) 50AF100503501559060

2,395,294 VND

1 Piece(s) 19 Day(s) 50AF100504151559060

2,395,294 VND

1 Piece(s) 19 Day(s) 50AF100504201559060

2,395,294 VND

1 Piece(s) 19 Day(s) 50AF100504301559060

2,395,294 VND

1 Piece(s) 19 Day(s) 50AF100504401559060

2,395,294 VND

1 Piece(s) 19 Day(s) 50AF100504501559060

2,651,136 VND

1 Piece(s) 19 Day(s) 100AF~199AF100502151559060

2,651,136 VND

1 Piece(s) 19 Day(s) 100AF~199AF100502201559060

2,651,136 VND

1 Piece(s) 19 Day(s) 100AF~199AF100502301559060

2,651,136 VND

1 Piece(s) 19 Day(s) 100AF~199AF100502401559060

2,651,136 VND

1 Piece(s) 19 Day(s) 100AF~199AF100502501559060

2,651,136 VND

1 Piece(s) 19 Day(s) 100AF~199AF100502601559060

2,651,136 VND

1 Piece(s) 19 Day(s) 100AF~199AF100502751559060

2,651,136 VND

1 Piece(s) 19 Day(s) 100AF~199AF1005021001559060

2,651,136 VND

1 Piece(s) 19 Day(s) 100AF~199AF1005021251559060

3,144,123 VND

1 Piece(s) 19 Day(s) 100AF~199AF100503151559060

3,144,123 VND

1 Piece(s) 19 Day(s) 100AF~199AF100503201559060

3,144,123 VND

1 Piece(s) 4 Day(s) 100AF~199AF100503301559060

3,144,123 VND

1 Piece(s) 19 Day(s) 100AF~199AF100503401559060

3,144,123 VND

1 Piece(s) 19 Day(s) 100AF~199AF100503501559060

3,144,123 VND

1 Piece(s) 19 Day(s) 100AF~199AF100503601559060

3,144,123 VND

1 Piece(s) 19 Day(s) 100AF~199AF100503751559060

3,144,123 VND

1 Piece(s) 4 Day(s) 100AF~199AF1005031001559060

3,144,123 VND

1 Piece(s) 19 Day(s) 100AF~199AF1005031251559060

3,709,974 VND

1 Piece(s) 19 Day(s) 100AF~199AF100504151559060

3,709,974 VND

1 Piece(s) 19 Day(s) 100AF~199AF100504201559060

3,709,974 VND

1 Piece(s) 19 Day(s) 100AF~199AF100504301559060

3,709,974 VND

1 Piece(s) 19 Day(s) 100AF~199AF100504401559060

3,709,974 VND

1 Piece(s) 19 Day(s) 100AF~199AF100504501559060

3,180,025 VND

1 Piece(s) 19 Day(s) 100AF~199AF100504601559060

3,709,974 VND

1 Piece(s) 19 Day(s) 100AF~199AF100504751559060

3,709,974 VND

1 Piece(s) 19 Day(s) 100AF~199AF1005041001559060

3,709,974 VND

1 Piece(s) 19 Day(s) 100AF~199AF1005041251559060

4,633,255 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050210016510560

4,633,255 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050212516510560

4,633,255 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050215016510560

4,633,255 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050217516510560

4,633,255 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050220016510560

4,633,255 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050222516510560

4,633,255 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050225016510560

5,488,914 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050310016510560

5,488,914 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050312516510560

5,488,914 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050315016510560

5,488,914 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050317516510560

5,488,914 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050320016510560

5,488,914 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050322516510560

5,488,914 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050325016510560

6,412,349 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050410016510560

6,412,349 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050412516510560

6,412,349 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050415016510560

6,412,349 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050417516510560

6,412,349 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050420016510560

6,412,349 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050422516510560

6,412,349 VND

1 Piece(s) 19 Day(s) 200AF~399AF10050425016510560

8,418,871 VND

1 Piece(s) 19 Day(s) 400 AF or more85652250257140109

8,418,871 VND

1 Piece(s) 19 Day(s) 400 AF or more85652300257140109

8,418,871 VND

1 Piece(s) 19 Day(s) 400 AF or more85652350257140109

8,418,871 VND

1 Piece(s) 19 Day(s) 400 AF or more85652400257140109

9,864,021 VND

1 Piece(s) 19 Day(s) 400 AF or more85653250257140109

9,864,021 VND

1 Piece(s) 19 Day(s) 400 AF or more85653300257140109

9,864,021 VND

1 Piece(s) 19 Day(s) 400 AF or more85653350257140109

8,719,718 VND

1 Piece(s) 19 Day(s) 400 AF or more85653400257140109

11,856,920 VND

1 Piece(s) 19 Day(s) 400 AF or more85654250257140109

11,856,920 VND

1 Piece(s) 19 Day(s) 400 AF or more85654300257140109

11,856,920 VND

1 Piece(s) 19 Day(s) 400 AF or more85654350257140109

11,856,920 VND

1 Piece(s) 19 Day(s) 400 AF or more85654400257140109

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Screw Fixing Connection Method Surface type
Representative Standard CE / CCC