(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Stopper【100 Pieces Per Package】 (Part Number)

Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      610,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・To fix the Crimp terminal to the end of the coated wire, tighten the adjuster screw to the end of the stopper that feeds the covered wire which is stripped by the necessary length of the cover of the wire end to a certain depth,
loosen the adjustment screw slightly, turn the control panel up and down,
and adjust the stopper height
・Related Keywords: JEONO, JEONO Electricity Inc, Fixed Bracket, Stopper,

Part Number
JTSN-1
JTSN-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

652,295 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s)

610,750 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material Steel