(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Color |
---|---|---|---|---|---|---|---|---|---|
350,184 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 21 | 100 | 2.5 | Black | ||
350,184 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 21 | 100 | 2.5 | White | ||
442,302 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 35 | 140 | 3.6 | White | ||
381,230 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 52 | 200 | 4.8 | Black | ||
653,072 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 52 | 200 | 4.8 | White | ||
669,435 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 83 | 300 | 4.8 | Black | ||
640,158 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 83 | 300 | 4.8 | White | ||
375,500 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 73 | 270 | 6.1 | Black | ||
636,460 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 73 | 270 | 6.1 | White | ||
619,850 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 4 Day(s) | 102 | 370 | 7.6 | Black | ||
619,850 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 4 Day(s) | 102 | 370 | 7.6 | White | ||
518,394 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 127 | 450 | 9 | Black | ||
518,394 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 127 | 450 | 9 | White | ||
777,678 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 150 | 540 | 12.7 | Black | ||
880,943 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 150 | 540 | 12.7 | White |
Loading...Tải…
Material | Nylon |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy