(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Terminal cap to be covered after connecting the wire, the terminal / Crimp Terminal / Copper Pipe Terminal
・Designed to withstand temperatures up to maximum 80 degrees
・Material: Soft PVC
・Related Keywords: JEONO, JEONO Electricity Inc, Terminal Cap,
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Wire range (㎟) |
---|---|---|---|---|---|---|---|
415,329 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | Black | 1.5 | ||
399,919 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | Blue | 1.5 | ||
- | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Quote | Green | 1.5 | ||
415,329 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | Red | 1.5 | ||
399,919 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | White | 1.5 | ||
399,919 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | Yellow | 1.5 | ||
399,919 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | Black | 2.5 | ||
399,919 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | Blue | 2.5 | ||
- | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Quote | Green | 2.5 | ||
399,919 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | Red | 2.5 | ||
399,919 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | White | 2.5 | ||
399,919 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | Yellow | 2.5 | ||
458,476 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | Black | 4 | ||
443,067 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | Blue | 4 | ||
- | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Quote | Green | 4 | ||
458,476 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | Red | 4 | ||
443,067 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | White | 4 | ||
443,067 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | Yellow | 4 | ||
467,721 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | Black | 6 | ||
467,721 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | Blue | 6 | ||
- | 10 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Quote | Blue | 6 | ||
- | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Quote | Green | 6 | ||
467,721 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | Red | 6 | ||
467,721 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | White | 6 | ||
467,721 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | Yellow | 6 | ||
473,886 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Black | 10 | ||
452,311 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Blue | 10 | ||
473,886 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | Red | 10 | ||
452,311 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | White | 10 | ||
452,311 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Yellow | 10 | ||
535,522 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Black | 16 | ||
504,703 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Blue | 16 | ||
- | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Quote | Green | 16 | ||
535,522 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Red | 16 | ||
504,703 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | White | 16 | ||
504,703 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Yellow | 16 | ||
550,932 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Black | 25 | ||
550,932 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Blue | 25 | ||
- | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Quote | Green | 25 | ||
550,932 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Red | 25 | ||
550,932 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | White | 25 | ||
550,932 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | Yellow | 25 | ||
538,603 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | Black | 35 | ||
538,603 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | Blue | 35 | ||
928,828 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | Green | 35 | ||
538,603 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | Red | 35 | ||
538,603 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | White | 35 | ||
538,603 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | Yellow | 35 | ||
554,012 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | Black | 50 | ||
554,012 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | Blue | 50 | ||
- | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Quote | Green | 50 | ||
554,012 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | Red | 50 | ||
554,012 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | White | 50 | ||
554,012 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | Yellow | 50 | ||
418,410 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | Black | 70 | ||
418,410 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | Blue | 70 | ||
- | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Quote | Green | 70 | ||
418,410 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | Red | 70 | ||
418,410 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | White | 70 | ||
418,410 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | Yellow | 70 | ||
461,558 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | Black | 95 | ||
461,558 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | Blue | 95 | ||
- | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Quote | Green | 95 | ||
461,558 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | Red | 95 | ||
461,558 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | White | 95 | ||
461,558 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | Yellow | 95 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Black | 120 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Blue | 120 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Red | 120 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | White | 120 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Yellow | 120 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Black | 150 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Blue | 150 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Red | 150 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | White | 150 | ||
412,247 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Yellow | 150 | ||
447,688 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Black | 185 | ||
447,688 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Blue | 185 | ||
447,688 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Red | 185 | ||
447,688 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | White | 185 | ||
447,688 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Yellow | 185 | ||
470,802 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Black | 240 | ||
470,802 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Blue | 240 | ||
470,802 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Red | 240 | ||
470,802 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | White | 240 | ||
470,802 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Yellow | 240 | ||
524,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Black | 300 | ||
524,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Blue | 300 | ||
524,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | Red | 300 | ||
524,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | White | 300 |
Loading...Tải…
Features | Designed to withstand heat up to maximum 80 degrees | Material | Soft PVC |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy