(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Y-Shaped Crimp Terminal (Certified Item/PVC Insulation)【500-1,000 Pieces Per Package】 (Part Number)

Y-Shaped Crimp Terminal (Certified Item/PVC Insulation)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,065,837VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Insulated Crimp Terminals used to connect both electric devices, various electric wires, and cables.
・Related Keywords: JEONO, JEONO Electricity, Crimp terminal, Y Type Crimp Terminal, PVC Insulation

Part Number
JOPF-0513
JOPF-0514
JOPF-0515
JOPF-105
JOPF-106
JOPF-15253
JOPF-15254
JOPF-15255
JOPF-464
JOPF-465
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Wire range
(㎜²)
BOLT HOLE
(㎜)
Color E
(mm)
D
(mm)
t
(mm)

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.1620.522 - 16Red1.53.2Red 106.10.65

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.16.82222 - 16Red1.54.3Red 106.10.65

1,065,837 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.11023.522 - 16Red1.55.3Red 106.10.65

2,172,252 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 8.110328Red105.3Red 148.11.0

2,172,252 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

5 Day(s) 8.111338Red106.5Red 148.11.0

1,239,392 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.162116 - 14Blue2.53.2Green106.10.8

1,239,392 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 6.16.821.516 - 14Blue2.54.3Green106.10.8

1,412,947 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 6.11024.516 - 14Blue2.55.3Green106.10.8

1,890,223 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 8.1825.514 - 10Yellow44.3Yellow148.10.9

2,367,500 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

5 Day(s) 8.11026.514 - 10Yellow65.3Yellow148.10.9

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Crimp Terminal With Insulation Shape Y Type Insulation material Vinyl
Representative Standard UL / CSA Material Electrolytic Copper Cathode (Tinning) Type RBV ( F )
Finishing Type General Type Crimping Tools JOT-1, JOT-7, JO-78-320, JO-78-331