(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air clean unit ZN-A (Part Number)

Air clean unit   ZN-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,290,933VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air cleaning unit ZN-A

[Features]
· The ZN series is thinner, but with more wind.
· Flexible and cleans quickly.
· Three sizes are available to match various sizes of the clean booths.

 
Part Number
ZN-A2502D
ZN-A6112P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPower Supply Voltage
(V)
Note Size
(mm)

23,290,933 VND

1 Piece(s) 6 Day(s) or more DC24-☐ 250

51,058,361 VND

1 Piece(s) 6 Day(s) or more DC24/AC100 to 240Clog detection function type☐ 610

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Type Main Body AC adapter included Without Attachment