(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Polycarbonate Bushing For Thick Steel Conduit Cable (With Lid) (Part Number)

Polycarbonate Bushing For Thick Steel Conduit Cable (With Lid)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,930VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Poly cuff bushing for thick steel wire tube (with lid). Made of strong polycarbonate.

[Features]
· Made of strong polycarbonate resin.
· Orders for lids only are also possible.

 
Part Number
ZVF-16
ZVF-22
ZVF-28
ZVF-36
ZVF-42
ZVF-54
ZVF-70
ZVF-82
ZVF-92
ZVF-104
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter diameter (φD)
(mm)

6,930 VND

1 Piece(s) 9 Day(s) 25.0

10,230 VND

1 Piece(s) 9 Day(s) 31

14,520 VND

1 Piece(s) 9 Day(s) 38.5

39,253 VND

1 Piece(s) 9 Day(s) 47.5

44,831 VND

1 Piece(s) 9 Day(s) 53.5

59,571 VND

1 Piece(s) 9 Day(s) 66.5

68,736 VND

1 Piece(s) 9 Day(s) 83.0

100,610 VND

1 Piece(s) 9 Day(s) 95

160,371 VND

1 Piece(s) 9 Day(s) 110.0

208,181 VND

1 Piece(s) 9 Day(s) 125.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Dark Brown Material Resin Standard PSE