(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Cable wiring protective cover made of self-extinguishing resin and with excellent weather resistance and heat resistance.
[Features]
· The 50 and 60 types can also be connected with free joints (accordion section).
·For both indoor and outdoor use.
·Lots of body colors available that match your wall colors.
[Use]
·Used for corners and bending ducts.
Used for corners and bending ducts.
Dimensional drawing
Standard | L | B | H |
---|---|---|---|
Type 40 | 103.5 | 46.5 | 33.2 |
Type 70 | 138.5 | 76.5 | 43 |
Size 100 | 173 | 109 | 82.5 |
Standard | Product number | ||||
---|---|---|---|---|---|
Milky white | Gray | Beige | Chocolate | Black | |
Type 40 | MDM-40M | MDM-40G | MDM-40J | MDM-40T | MDM-40K |
Type 70 | MDM-70M | MDM-70G | MDM-70J | MDM-70T | MDM-70K |
Size 100 | MDM-100M | MDM-100G | — | MDM-100T | MDM-100K |
Part Number |
---|
MDM-40G |
MDM-40J |
MDM-40K |
MDM-40M |
MDM-40T |
MDM-50G |
MDM-50J |
MDM-50K |
MDM-50M |
MDM-50T |
MDM-60G |
MDM-60J |
MDM-60K |
MDM-60T |
MDM-70G |
MDM-70J |
MDM-70K |
MDM-70M |
MDM-70T |
MDM-100G |
MDM-100J |
MDM-100K |
MDM-100M |
MDM-100T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Color | Standard |
---|---|---|---|---|---|---|---|
118,535 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | Type 40 | ||
118,535 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | Type 40 | ||
118,535 VND | 1 Piece(s) | 9 Day(s) | Black | Black | Type 40 | ||
122,670 VND | 1 Piece(s) | 9 Day(s) | Milky White | Milky White | Type 40 | ||
118,535 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | Type 40 | ||
140,891 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | Type 50 | ||
140,891 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | Type 50 | ||
140,891 VND | 1 Piece(s) | 9 Day(s) | Black | Black | Type 50 | ||
140,891 VND | 1 Piece(s) | 9 Day(s) | Milky White | Milky white | Type 50 | ||
140,891 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | Type 50 | ||
185,349 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | Type 60 | ||
185,349 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | Type 60 | ||
185,349 VND | 1 Piece(s) | 9 Day(s) | Black | Black | Type 60 | ||
185,349 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | Type 60 | ||
154,393 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | Type 70 | ||
154,393 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | Type 70 | ||
154,393 VND | 1 Piece(s) | 9 Day(s) | Black | Black | Type 70 | ||
154,393 VND | 1 Piece(s) | 9 Day(s) | Milky White | Milky White | Type 70 | ||
154,393 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | Type 70 | ||
309,773 VND | 1 Piece(s) | 9 Day(s) | Grey | Gray | Type 100 | ||
306,181 VND | 1 Piece(s) | 9 Day(s) | Beige | Beige | Type 100 | ||
309,773 VND | 1 Piece(s) | 9 Day(s) | Black | Black | Type 100 | ||
309,773 VND | 1 Piece(s) | 9 Day(s) | Milky White | Milky White | Type 100 | ||
309,773 VND | 1 Piece(s) | 9 Day(s) | Chocolate | Chocolate | Type 100 |
Loading...Tải…
Material | Self-Extinguishing Resin |