(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Studlet Box (Iron Outlet Box With 3-part Stud) (Part Number)

Studlet Box (Iron Outlet Box With 3-part Stud)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      104,621VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • This product will be discontinued in July 2021. Depend on stock status, the end time will be changed.
  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation / order. We are sorry for any inconvenience may caused
  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation / order. We are sorry for any inconvenience may caused

Product Description

No need for stud mounting.

[Features]
· Electrodeposition coating has been used, negating the need for stud mounting.
· Side surface nail holes (screw holes).
· Protection characteristics prevent intrusion of unset cement.
- Standard type (1622), eyeglasses type (22 - 22).
· A total of three varieties (standard and eyeglasses type) are offered.
· Demonstrated compatibility for double ceiling construction based on various accessories.
· A partition plate (58M) can be mounted.

 
Part Number
OF-MA-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

104,621 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Dimension width W(mm) 102 Dimension vertical H(mm) 102 Dimension depth D(mm) 44
Material Iron Representative Standard PSE Color Black
Type Standard Type Coating replacement cover type Electrodeposition Coating Standard Size Medium-size square shallow stat included (W3 / 8)

Please check the type/dimensions/specifications of the part OF-MA-1 in the Studlet Box (Iron Outlet Box With 3-part Stud) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OF-MA-1 trong chuỗi Studlet Box (Iron Outlet Box With 3-part Stud).