(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Banana Plug, 215 Series (215-211)

Banana Plug, 215 Series (215-211)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      92,654VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For ø4 socket, one side is 0.08 to 2.5 mm2 wiring that can be connected in a single action.
· Wiring extraction is easy, enabling repeated use.

 
Part Number
215-211
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

97,215 VND

50 Piece(s) 43 Day(s) or more [Other] Orange

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Banana Plug Rated Voltage(V) 42 Rated Current(A) 20
Maximum Outer Diameter of Coat(mm) φ3.8 Application For φ4mm socket

Please check the type/dimensions/specifications of the part 215-211 in the Banana Plug, 215 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 215-211 trong chuỗi Banana Plug, 215 Series.

Products like this...

Part Number
215-311
215-411
215-511
215-611
215-711
215-911
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngColor

97,215 VND

50 Piece(s) 43 Day(s) or more Black

92,654 VND

50 Piece(s) 43 Day(s) or more Green

97,611 VND

50 Piece(s) 43 Day(s) or more Yellow

97,215 VND

50 Piece(s) 43 Day(s) or more [Other] White

97,215 VND

5 Piece(s) 8 Day(s) or more Blue

97,215 VND

5 Piece(s) 8 Day(s) or more [Other] Green yellow