(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2.0-mm Pitch Micro-Latch (TM) Housing 51065 (Part Number)

2.0-mm Pitch Micro-Latch (TM) Housing 51065
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,603VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The head of the Molex receptacle housing uses a friction lock for sliding into the opening. Delivers excellent circuit protection and durability against constant inserting and extracting. (Compatible terminal: 50212, mating wafers: 53253 / 53254)

 
Part Number
51065-0200
51065-0300
51065-0400
51065-0500
51065-0600
51065-0800
51065-0900
51065-1000
51065-1100
51065-1400
51065-1500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Pins

12,076 VND

84 Piece(s) 4 Day(s) or more 2

12,275 VND

63 Piece(s) 4 Day(s) or more 3

12,476 VND

56 Piece(s) 4 Day(s) or more 4

12,638 VND

50 Piece(s) 4 Day(s) or more 5

12,881 VND

10 Piece(s) 4 Day(s) or more 6

12,886 VND

10 Piece(s) 4 Day(s) or more 8

12,888 VND

10 Piece(s) 4 Day(s) or more 9

13,170 VND

9 Piece(s) 4 Day(s) or more 10

13,291 VND

9 Piece(s) 4 Day(s) or more 11

13,776 VND

8 Piece(s) 4 Day(s) or more 14

11,603 VND

1 Piece(s) 4 Day(s) or more 15

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square Connector series initials Number Applicable pin/contact Female (socket)
Application For PCB Connection direction Straight Protection function (environmentally resistant) NA
Representative Standard UL / CSA Pitch(mm) 2.00 Number of Columns 1
Panel Mount NA Color Natural Color Conforming terminal 50212
Mating Partner 53253, 53254