(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Three-to-one[San-Ichi] Tube (Part Number)

Three-to-one[San-Ichi] Tube
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      229,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heat shrink tubing with high shrink rate that shrinks at a 3:1 ratio. Optimal for use in places that have a level-difference.

[Features]
▪ Flexible heat shrink tubing which shrinks at a ratio of 3:1.
· Shrink tubing is manufactured via co-extrusion of a polyolefin resin and a hot melt adhesive.
· Suitable for providing strong insulation and drip-proof reinforcement.
· Used widely for protecting metal wire from moisture and for binding ship cables as well as automatic control equipment, etc.

 
Part Number
CC-12040-5
CC-12040-10
CC-19060-5
CC-19060-10
CC-24080-5
CC-24080-10
CC-3006-5
CC-3006-10
CC-30010-5
CC-30010-10
CC-40013-5
CC-40013-10
CC-6020-5
CC-6020-10
CC-9030-5
CC-9030-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)

547,250 VND

1 Piece(s) 4 Day(s) or more 10121.65000

990,361 VND

1 Piece(s) 4 Day(s) or more 10121.610000

897,250 VND

1 Piece(s) 4 Day(s) or more 10192.155000

1,647,250 VND

2 Piece(s) 7 Day(s) or more 10192.1510000

1,172,250 VND

2 Piece(s) 7 Day(s) or more 10242.45000

1,922,563 VND

2 Piece(s) 7 Day(s) or more 10242.410000

229,500 VND

1 Piece(s) 4 Day(s) or more 10315000

356,803 VND

2 Piece(s) 7 Day(s) or more 103110000

1,347,250 VND

2 Piece(s) 4 Day(s) or more 10302.45000

2,397,250 VND

2 Piece(s) 8 Day(s) or more 10302.410000

1,997,250 VND

2 Piece(s) 5 Day(s) or more 10402.45000

3,139,316 VND

2 Piece(s) 7 Day(s) or more 10402.410000

315,950 VND

1 Piece(s) 4 Day(s) or more 10615000

513,861 VND

1 Piece(s) 4 Day(s) or more 106110000

389,956 VND

1 Piece(s) 4 Day(s) or more 1091.45000

658,485 VND

1 Piece(s) 4 Day(s) or more 1091.410000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shrinkage Rate 3:1 to Less Than 4:1 Material Polyolefin Color Black
Flame Retardant Available Adhesive Available Representative Standard UL
Features Vehicle combustion test Other Properties UV