(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Indicator Light (φ16) [D16PLR] (Part Number)

Small Indicator Light (φ16) [D16PLR]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      189,969VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Deca is a top-ranking switch manufacturer from Taiwan
ø16 small indicator light with an LED rated 24V and an exterior that blends attractively with the control panel

[Features]
· A small indicator light with an LED rated 24V.
· Because this is made by a manufacturer that has excellent resin molding technology, the product exterior blends attractively with the control panel.

Part Number
D16PLT1-000KG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

189,969 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting Hole Size Ø16 Shape Elongated Color Green
Rated Voltage(V) DC24V Protection function (environmentally resistant) Available Light Source LED
Representative Standard CE / CUL Dimension vertical(mm) 18 Dimension width(mm) 24
Dimension depth(mm) 38 Rated insulation voltage (Ui)(V) 250 Current Consumption(mA) 10–12
Protective Structure IP40 Operating Temperature Range(°C) -25 to +55 Insulation Resistance(mΩ) 100

Please check the type/dimensions/specifications of the part D16PLT1-000KG in the Small Indicator Light (φ16) [D16PLR] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D16PLT1-000KG trong chuỗi Small Indicator Light (φ16) [D16PLR].