(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MX23A Series, Contact (Part Number)

MX23A Series, Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      128,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small low-profile connector, which can be widely used in vehicles, motor bikes and other types of waterproof equipment.

 
Part Number
MX23A12NF1
MX23A12SF1
MX23A18NF1
MX23A18NF2
MX23A18SF1
MX23A26NF1
MX23A26NF2
MX23A26SF1
MX23A34NF1
MX23A34NF2
MX23A34NF6
MX23A34SF1
MX23A34SF2
MX23A36SF1
MX23A36SF2
MX23A40NF1
MX23A40SF1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Contact board packaging part finish Special Notes

354,500 VND

1 Piece(s) 4 Day(s) or more Male (plug)12For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

332,000 VND

1 Piece(s) 4 Day(s) or more Female (socket)12Cable ConnectionCrimpStraightSocket Housing2-line typeStandard Type---

411,750 VND

1 Piece(s) 4 Day(s) or more Male (plug)18For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

149,316 VND

1 Piece(s) 4 Day(s) or more Male (plug)18For PCB-AnglePin Header2-line typeStandard TypeTinTinTrough hole type (reverse implementation type)

128,500 VND

60 Piece(s) 4 Day(s) or more Female (socket)18Cable ConnectionCrimpStraightSocket Housing2-line typeStandard Type---

450,750 VND

1 Piece(s) 4 Day(s) or more Male (plug)26For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

458,500 VND

1 Piece(s) 4 Day(s) or more Male (plug)26For PCB-AnglePin Header2-line typeStandard TypeTinTinTrough hole type (reverse implementation type)

472,750 VND

1 Piece(s) 4 Day(s) or more Female (socket)26Cable ConnectionCrimpStraightSocket Housing2-line typeStandard Type---

510,250 VND

15 Piece(s) 5 Day(s) or more Male (plug)34For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

498,250 VND

1 Piece(s) 4 Day(s) or more Male (plug)34For PCB-AnglePin Header2-line typeStandard TypeTinTinTrough hole type (reverse implementation type)

205,386 VND

15 Piece(s) 4 Day(s) or more Male (plug)34For PCB-AnglePin Header2-line typeIncorrect Assembly Prevention TypeTinTinThrough hole type (standard implementation type)

213,500 VND

40 Piece(s) 4 Day(s) or more Female (socket)34Cable ConnectionCrimpStraightSocket Housing2-line typeStandard Type---

460,000 VND

1 Piece(s) 4 Day(s) or more Female (socket)34Cable ConnectionCrimpStraightSocket Housing2-line typeIncorrect Assembly Prevention Type---

974,159 VND

1 Piece(s) 4 Day(s) or more Female (socket)36Cable ConnectionCrimpStraightSocket Housing3-line typeStandard Type---

217,045 VND

1 Piece(s) 4 Day(s) or more Female (socket)36Cable ConnectionCrimpStraightSocket Housing3-line typeIncorrect Assembly Prevention Type---

925,790 VND

1 Piece(s) 4 Day(s) or more Male (plug)40For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

952,838 VND

1 Piece(s) 4 Day(s) or more Female (socket)40Cable ConnectionCrimpStraightSocket Housing2-line typeStandard Type---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials M/N/O M/N/O MX23A
Protection function (environmentally resistant) Available Type For Automobile Insulator material Glass-Filled PBT