(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· TJ-3-A dedicated jack for removing and mounting the terminal screw.
· TJ-3A compatible, and a safe and reliable product made in Japan.
Part Number |
---|
TJ-3B-3 |
TJ-3B-3.5 |
TJ-3B-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Terminal screw diameter | Conforming products |
---|---|---|---|---|---|---|---|
38,556 VND | 1 Piece(s) | 5 Day(s) or more | 10 | M3 | Terminal block using M3 terminal screws | ||
35,661 VND | 1 Piece(s) | 6 Day(s) or more | - | M3.5 | Terminal block using M3.5 terminal screws | ||
35,661 VND | 1 Piece(s) | 10 Day(s) | - | M4 | Terminal block using M4 terminal screws |
Loading...Tải…
Classification | Banana Socket | Color | Gray | Features | Exclusively for TJ-3A |
---|---|---|---|---|---|
Note | Ratings unique to a terminal block cannot be maintained for terminal blocks with this product mounted. |