(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TJ-2-P Series

TJ-2-P Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      39,355VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is a product only on the plug side of TJ-2
・ There are 6 color variations, red, black, blue, yellow, green, and white, made in Japan

 
Part Number
TJ-2-P-B
TJ-2-P-BL
TJ-2-P-R
TJ-2-P-W
TJ-2-P-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSColor

39,355 VND

1 Piece(s) 5 Day(s) or more 10Black

39,355 VND

1 Piece(s) 5 Day(s) or more 10Blue

39,355 VND

1 Piece(s) 5 Day(s) or more 10Red

39,355 VND

1 Piece(s) 5 Day(s) or more 10[Other] White

39,355 VND

1 Piece(s) 5 Day(s) or more 10Yellow

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Pin plug Rated Voltage(V) 30 Rated Current(A) 5
Withstand Voltage(V) AC1000 Insulation resistance(V) DC500 Main insulation material Nylon 6
Features Only for the plug side Conforming products TJ-2-J/TJ-1/TJ-10A/TJ-10-C/T-40