(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It receives the pulse transmitted from the watt-hour meter with a transmitter (reactive watt-hour meter) attached to each circuit, synthesizes these pulses and emits a pulse proportional to the total value.
[Features]
・ Freely combine up to 8 dry contact pulses
・ The pulse unit can be converted to 1 times and 10 times
・ It uses a unique pulse temporary memory circuit that can track up to 8 circuits simultaneously
・ Maintenance-free power failure compensation circuit prevents miss pulses
[Applications]
・ It is used to comprehensively measure the electric energy (reactive energy) of multiple circuits (up to 8 circuits)
Number of Circuits | Maximum of 8 (4-Circuit Subtraction Setting Available) | Input Pulse Width | 30 ms or more |
---|
Please check the type/dimensions/specifications of the part TZE-810 AC100/110V 50/60HZ in the TZE-Type Pulse Combiner series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TZE-810 AC100/110V 50/60HZ trong chuỗi TZE-Type Pulse Combiner.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy