(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EMU Current Sensor

EMU Current Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      871,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Split-type current sensor for energy (power) measuring units

Part Number
EMU2-CT5
EMU2-CT5-4W
EMU-CT5-A
EMU-CT100
EMU-CT250
EMU-CT400-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRate primary current
(A)
Classification Specifications/application Note

2,231,250 VND

1 Piece(s) Quote 5Common for 1P2W / 1P3W / 3P3WFor E-Energy (MES-DM500E5) / For EcoMonitorProUse it by penetrating the secondary side (5A) of the transformer. If you are using it directly on the circuit, the circuit must be 200V or less (maximum voltage of 260V). Two current sensor 5A units and the cable dedicated for current sensor (standard type of 0.5m) are integrated.

3,107,500 VND

1 Piece(s) Quote 5Exclusively for 3P4WFor EcoMonitorPro-

871,250 VND

1 Piece(s) Quote 5-Split-type Current SensorOptions for Energy Measuring Unit; Split form current sensor (for low voltage use only)

1,116,250 VND

1 Piece(s) Quote 100Common for 1P2W / 1P3W / 3P3W For E-Energy (MES-DM500E5) / For both EcoMonitorPro/Ⅱ Dedicated to low voltage circuit (max voltage of 460 V). Cannot be used with high pressure circuits.

2,228,750 VND

1 Piece(s) Quote 250-Split-type Current SensorOptions for Energy Measuring Unit; Split form current sensor (for low voltage use only)

1,782,500 VND

1 Piece(s) Quote 400-Split-type Current SensorOptions for Energy Measuring Unit; Split form current sensor (for low voltage use only)

Loading...Tải…

  1. 1