(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A cover (ATC/ATCP) for use when the terminal block has been mounted onto rails and is being used as a fully assembled product.
Part Number |
---|
ATC-200 |
ATC-300 |
ATC-400 |
ATCP-200 |
ATCP-300 |
ATCP-400 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Supported products | Features | Material |
---|---|---|---|---|---|---|---|---|---|
209,966 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) or more | 10 | For AT-200 | Standard cover (1 m) | PVC | ||
234,962 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | - | For AT-300 | Standard cover (1 m) | PVC | ||
269,956 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) or more | 10 | For AT-400/500/600 | Standard cover (1 m) | PVC | ||
496,420 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) or more | 10 | For AT-200 | Special cover (safety priority type) | PC (Polycarbonate) | ||
691,639 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) or more | 10 | For AT-300 | Special cover (safety priority type) | PC (Polycarbonate) | ||
917,853 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 9 Day(s) or more | 10 | For AT-400/500/600 | Special cover (safety priority type) | PC (Polycarbonate) |
Loading...Tải…
Number with packs(Piece) | 10 |