(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Main Circuit Conductor Kit UN-SG Series (Part Number)

Main Circuit Conductor Kit UN-SG Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      381,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main circuit conductor kit can be used for wiring rationalization of reversible type electromagnetic contact, power change switch, and star-delta starter.

 
Part Number
UN-SG18CX
UN-SG25CX
UN-SG50
UN-SG80
UN-SG125
UN-SG150
UN-SG220
UN-SG300
UN-SG600
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWith CAN terminal Applicable electromagnetic contact device frame

381,250 VND

1 Piece(s) Quote With CAN terminalN18/N28

525,000 VND

1 Piece(s) Quote With CAN terminalN25/N35

725,000 VND

1 Piece(s) Quote NAN50/N65

1,133,750 VND

1 Piece(s) Quote NAN80/N95

1,648,750 VND

1 Piece(s) Quote NAN125

3,997,500 VND

1 Piece(s) Quote NAN150

8,037,500 VND

1 Piece(s) Quote NAN180/N220

8,240,000 VND

1 Piece(s) Quote NAN300/N400

15,472,500 VND

1 Piece(s) Quote NAN600/N800

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model name Main circuit conductor kit Application Reversible format for electromagnetic contact device crossing Compatible Model S-2×N10~N800/S-2×N18~N28 / SD-2×N11~N800 / SL(D)-2×N21~N800