(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Relay Box, Joy Box, WS Series (Part Number)

Relay Box, Joy Box, WS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      351,796VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For relay of sensor lines

[Features]
· Integrated cap-cone and terminal block.
· Comes ready-to-use.
· Can be installed in narrow spaces thanks to its compact size.
· Number of terminal block leads: 3P, 4P, 7P

 
Part Number
JB-WS303
JB-WS303BJ
JB-WS303C1
JB-WS303E
JB-WS303EBJ
JB-WS304
JB-WS304BJ
JB-WS304C1
JB-WS304E
JB-WS304EBJ
JB-WS307
JB-WS307BJ
JB-WS307C1
JB-WS307E
JB-WS307EBJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLateral Dimension
(mm)
Vertical Dimension
(mm)
Height
(mm)
Color Application Number of terminal electrodes
(Pole)
Number with packs
(Piece)

351,796 VND

1 Piece(s) 9 Day(s) or more -12828.224BlackOil Resistance310

2,644,304 VND

1 Piece(s) 4 Day(s) or more 1012828.224BeigeOil Resistance310

408,700 VND

1 Piece(s) 7 Day(s) or more 1012828.224Light GrayOil Resistance310

445,563 VND

1 Piece(s) 7 Day(s) or more 1012828.224BlackWeather Resistance310

456,150 VND

1 Piece(s) 7 Day(s) or more 1012828.224BeigeWeather Resistance310

387,646 VND

1 Piece(s) 6 Day(s) or more -12734.429BlackOil Resistance410

2,778,270 VND

1 Piece(s) 6 Day(s) or more -12734.429BeigeOil Resistance410

432,203 VND

1 Piece(s) 7 Day(s) or more 1012734.429Light GrayOil Resistance410

3,135,119 VND

1 Piece(s) 4 Day(s) or more 1012734.429BlackWeather Resistance410

478,800 VND

1 Piece(s) 7 Day(s) or more 1012734.429BeigeWeather Resistance410

458,881 VND

1 Piece(s) 6 Day(s) or more -14464.825.5BlackOil Resistance71

472,174 VND

1 Piece(s) 6 Day(s) or more -14464.825.5BeigeOil Resistance71

472,174 VND

1 Piece(s) 7 Day(s) or more -14464.825.5Light GrayOil Resistance71

472,174 VND

1 Piece(s) 7 Day(s) or more -14464.825.5BlackWeather Resistance71

472,174 VND

1 Piece(s) 4 Day(s) or more 1014464.825.5BeigeWeather Resistance71

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Relay Box Material Nylon Protection Grade IP67
Rated voltage AC / DC(V) 300 Rated Current(A) 15 Ambient Operating Temperature(°C) -25 to +80
Type Integrated cable clamp / terminal block