(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EL-ROA / Consolidated Independent Control Panel Cabinet / Right-Side Opening (Part Number)

EL-ROA / Consolidated Independent Control Panel Cabinet / Right-Side Opening
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      36,251,578VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EL-ROA series cabinet is a consolidated control panel cabinet that is optimal for large facilities.

[Features]
· A linked self-controlled cabinet suitable for large-scale equipment.
· A locking waterproof flat handle with superior functionality and design characteristics is used.
· A variety of connections are supported via combination of three types: a left side surface opening, a right side surface opening, and a dual side opening.
· Has large openings, making wiring easy.
· Lighting panels can be attached to the ceiling.
· A high utilization, practical steel drawing holder is used.

Part Number
EL35-1016ROA
EL35-1019ROA
EL35-1021ROA
EL35-1216ROA
EL35-1219ROA
EL35-1221ROA
EL35-716ROA
EL35-719ROA
EL35-816ROA
EL35-819ROA
EL35-821ROA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Door model

45,933,006 VND

1 Piece(s) 13 Day(s) or more 1010001600Both doors

62,267,933 VND

1 Piece(s) 13 Day(s) or more 1010001900Both doors

77,009,203 VND

1 Piece(s) 13 Day(s) or more 1010002100Both doors

57,885,393 VND

1 Piece(s) 13 Day(s) or more 1012001600Both doors

75,813,966 VND

1 Piece(s) 13 Day(s) or more 1012001900Both doors

87,766,350 VND

1 Piece(s) 13 Day(s) or more 1012002100Both doors

36,251,578 VND

1 Piece(s) 13 Day(s) or more 107001600One door

45,136,185 VND

1 Piece(s) 13 Day(s) or more 107001900One door

39,040,468 VND

1 Piece(s) 13 Day(s) or more 108001600One door

48,721,898 VND

1 Piece(s) 13 Day(s) or more 108001900One door

63,463,171 VND

1 Piece(s) 13 Day(s) or more 108002100One door

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Dimension depth D(mm) 350 Material Iron Protection function (environmentally resistant) NA
Intermediate plate Iron circuit board Installation Outdoors Color Light beige paint (5Y7/1)
Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a base / eye bolt are included.