(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Step Handle, MN Series (Part Number)

Step Handle, MN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      550,421VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Step handle exclusively for MS/MO.
[Features]
· Step handle (MN)
· The load capacity of the step handle is 25 kg

 
Part Number
MN16-16B
MN16-16G
MN16-22B
MN16-22G
MN21-16B
MN21-16G
MN21-22B
MN21-22G
MN26-16B
MN26-16G
MN26-22B
MN26-22G
MN32-16B
MN32-16G
MN32-22B
MN32-22G
MN37-16B
MN37-16G
MN37-22B
MN37-22G
MN43-16B
MN43-16G
MN43-22B
MN43-22G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSColor/Surface treatment D
(mm)
L
(mm)

557,503 VND

1 Piece(s) 7 Day(s) or more 10Black/black160160

550,421 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver160160

582,289 VND

1 Piece(s) 7 Day(s) or more 10Black/black220160

575,208 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver220160

564,585 VND

1 Piece(s) 7 Day(s) or more 10Black/black160210

557,503 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver160210

589,371 VND

1 Piece(s) 7 Day(s) or more 10Black/black220210

582,289 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver220210

571,667 VND

1 Piece(s) Same day 10Black/black160260

564,585 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver160260

596,453 VND

1 Piece(s) 7 Day(s) or more 10Black/black220260

589,371 VND

1 Piece(s) 5 Day(s) or more 10Light Gray / Silver220260

585,830 VND

1 Piece(s) 7 Day(s) or more 10Black/black160320

578,748 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver160320

610,420 VND

1 Piece(s) 7 Day(s) or more 10Black/black220320

603,535 VND

1 Piece(s) Same day 10Light Gray / Silver220320

599,994 VND

1 Piece(s) 7 Day(s) or more 10Black/black160370

589,371 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver160370

624,584 VND

1 Piece(s) 7 Day(s) or more 10Black/black220370

613,961 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver220370

617,502 VND

1 Piece(s) 7 Day(s) or more 10Black/black160430

606,879 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver160430

642,289 VND

1 Piece(s) 7 Day(s) or more 10Black/black220430

631,666 VND

1 Piece(s) 7 Day(s) or more 10Light Gray / Silver220430

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Handle Material ABS / aluminum