(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Name Plate

Long Name Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      325,370VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The back surface and front surface treatment differs, with one side having a satin finish (for hand-written stamps) and the other having a glossy finish (for printers).

Part Number
AR-6.5(25)
AR-8.5(25)
AR-8.5(100)
AR-10(25)
AR-10(100)
AR-12(25)
AR-12(100)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNameplate width
(mm)
Nameplate length

325,370 VND

1 Piece(s) Same day 106.525m

367,230 VND

1 Piece(s) Same day 108.525m

1,289,380 VND

1 Piece(s) 4 Day(s) or more 108.5100m

336,938 VND

1 Piece(s) Same day 101025m

1,408,103 VND

1 Piece(s) 4 Day(s) or more 1010100m

523,666 VND

1 Piece(s) 4 Day(s) or more 101225m

1,413,023 VND

1 Piece(s) 9 Day(s) or more 1012100m

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Supported products All terminal blocks Material PVC