(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 10/11/2024 to 5:00 (ICT) 11/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Terminal Block, PCN7 Series (Part Number)

Terminal Block, PCN7 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Terminal Block, PCN7 Series
  • Terminal Block, PCN7 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      699,138VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra small size with a pitch between terminals of just 7 mm. Ideal for size reducing PLC or SBC interfaces. A compact type for helping reduce the size of control panels.

[Features]
· An ultra small size with a pitch between terminals of just 7 mm.
· Ideal for size reducing PLC or SBC interfaces.
· A compact type for helping reduce the size of control panels.
· The connector and terminal block are easy-to-handle 1:1 wire connection types.
· Uses SS terminal screws for easy wiring.
· Structured to prevent screws from dropping out and becoming lost.
· The terminal is an open/close type and is pre-equipped with a name plate featuring the terminal number on both sides. Designed for greater efficiency during wiring.
· Compatible with both DNI rail mounting and direct mounting methods.

Part Number
PCN7-2M20A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnector Number of Poles
(Pole)
Supported equipment Supported equipment manufacturer Representative Standard Dimension width
(mm)
Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Connector type Interface compatible PLC type Type of Crimp Terminal Used

762,836 VND

1 Piece(s) 4 Day(s) or more -MR connector20I/O board-TUV8036Honda TsushinMaleNo special notesY Crimp Terminal

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7
Dimension vertical(mm) 40 Cable(m) NA

Please check the type/dimensions/specifications of the part PCN7-2M20A in the Terminal Block, PCN7 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PCN7-2M20A trong chuỗi Terminal Block, PCN7 Series.

Products like this...

Part Number
PCN7-1H34-TB34-K1
PCN7-1H40
PCN7-1H40-TB34-M1
PCN7-2M20B
PCN7-2M34A
PCN7-2M34B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnector Number of Poles
(Pole)
Supported equipment Supported equipment manufacturer Representative Standard Dimension width
(mm)
Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Connector type Interface compatible PLC type Type of Crimp Terminal Used

956,198 VND

1 Piece(s) Same day 10MIL Connector34PLCKEYENCE-12836.8Hirose Electric-KEYENCEY Crimp Terminal

1,017,056 VND

1 Piece(s) Same day 10MIL Connector40PLCOmron / Mitsubishi Electric / Panasonic Electronic WorksTUV14936.8Hirose Electric-No special notesY Crimp Terminal

939,686 VND

1 Piece(s) 4 Day(s) or more 10MIL Connector40PLCMitsubishi Electric-12836.8Hirose Electric-Mitsubishi Electric (Input)Y Crimp Terminal

794,023 VND

1 Piece(s) 12 Day(s) or more 10MR connector20I/O board-TUV8036Honda TsushinFemaleNo special notesY Crimp Terminal

1,015,960 VND

1 Piece(s) 4 Day(s) or more 10MR connector34I/O board--12836Honda TsushinMaleNo special notesY Crimp Terminal

1,021,696 VND

1 Piece(s) 4 Day(s) or more 10MR connector34I/O board--12836Honda TsushinFemaleNo special notesY Crimp Terminal