(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disconnection Terminal Block, DT Series, Knob Linkage Pin (Assembled Goods)【100 Pieces Per Package】

Disconnection Terminal Block, DT Series, Knob Linkage Pin (Assembled Goods)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      817,369VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An accessory for when using fully assembled DT series disconnection terminal blocks.

Part Number
DT-P2X6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHS

817,369 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

9 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Supported products DT-15 Specifications Knob linkage pin Material SUJ2
Dimensions φ2 × 6 mm Number with packs(Piece) 100

Please check the type/dimensions/specifications of the part DT-P2X6 in the Disconnection Terminal Block, DT Series, Knob Linkage Pin (Assembled Goods) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DT-P2X6 trong chuỗi Disconnection Terminal Block, DT Series, Knob Linkage Pin (Assembled Goods).