(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotation Detector MP-9120

Rotation Detector MP-9120
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,587,700VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Chiefly used in conjunction with a detector gear mounted onto a rotating shaft by bringing the detector into proximity to the gear so that the detector outputs frequency signals proportional to the rotational speed. (Low impedance)

[Features]
· Low impedance (high-speed rotation type).
· Capable of measuring in noisy locations due to low impedance.
· High-speed rotation detection.
· MP-9100 equivalent dimensions.

 
Part Number
MP-9120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

4,587,700 VND

1 Piece(s) 14 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Low impedance Ambient magnetic field(T or less) 0.03 Shock-Resistant(m/s2) 1960
Vibration-Resistant(m/s2) 196 Operating Temperature Range(°C) -10 to +90

Please check the type/dimensions/specifications of the part MP-9120 in the Rotation Detector MP-9120 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MP-9120 trong chuỗi Rotation Detector MP-9120.